Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesPressure Switches196-7693: Engine Bar Pressure Switch
Home
Electrical & ElectronicsSensors & SwitchesPressure Switches
196-7693: Engine Bar Pressure Switch
196-7693: Engine Bar Pressure Switch

Cat® Engine Bar Pressure Switch for water temperature sensor monitors coolant temperature, triggers control actions for optimal engine performance

Brand: Cat

Product Images
196-7693: Engine Bar Pressure Switch
196-7693: Engine Bar Pressure Switch
196-7693: Engine Bar Pressure Switch
196-7693: Engine Bar Pressure Switch
196-7693: Engine Bar Pressure Switch

Cat® Engine Bar Pressure Switch for water temperature sensor monitors coolant temperature, triggers control actions for optimal engine performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat pressure switches are designed to open or close, based on the change in system set pressure. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Medium: Oil
• Actuation Pressure: 80 kPa (11.6 psi); 0-500 kPa (72.5 psi)
• 3 pin connection
• Rugged design for long service life
• High precision for consistent performance
• Easy and fast mounting
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat pressure switches are designed to open or close, based on the change in system set pressure. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Medium: Oil
• Actuation Pressure: 80 kPa (11.6 psi); 0-500 kPa (72.5 psi)
• 3 pin connection
• Rugged design for long service life
• High precision for consistent performance
• Easy and fast mounting
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 74
Diameter (mm): 46
Hex Size (mm): 17
Length (in): 2.91
Diameter (in): 1.81
Hex Size (in): 11/16
Thread Size (in): 1/8-27 NPTF
Units of MeasureUSMetric
Length (mm): 74
Diameter (mm): 46
Hex Size (mm): 17
View More
Compatible Models
Compatible Models
Generator Set
C4.43056C2.23054C1.5
Marine Engine
3054B305430343056
View More
Generator Set
C4.43056C2.23054C1.5
Warranty Information
Return Policy
Parts diagram for 196-7693
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 196-7693
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 196-7693

Description:
Cat pressure switches are designed to open or close, based on the change in system set pressure. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Medium: Oil
• Actuation Pressure: 80 kPa (11.6 psi); 0-500 kPa (72.5 psi)
• 3 pin connection
• Rugged design for long service life
• High precision for consistent performance
• Easy and fast mounting
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 196-7693

Units of Measure

USMetric
Length (mm): 74
Diameter (mm): 46
Hex Size (mm): 17
Length (in): 2.91
Diameter (in): 1.81
Hex Size (in): 11/16
Thread Size (in): 1/8-27 NPTF
View More
Compatible Models for part number 196-7693

GENERATOR SET

C4.4 3056 C2.2 3054 C1.5

MARINE ENGINE

3054B 3054 3034 3056

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert