Cat® Hydraulic Pump Cradle Bearing, OD X ID X W: 250 X 245 X 26.5 mm
Brand: Cat
Product Images
197-0078: Cradle Bearing
Cat® Hydraulic Pump Cradle Bearing, OD X ID X W: 250 X 245 X 26.5 mm
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat cradle bearings, such as Part # 197-0078, are designed to allow for pivoting of the swash plate in hydraulic pumps. Cat bearings are manufactured to the highest quality standards for long life and performance.
Attributes: • Cradle bearing • Outside Diameter: 250.0 mm (9.84 in) • Inside Diameter: 245.0 mm (9.65 in) • Width: 26.5 mm (1.00 in) • Hole Size: 5.0 mm (0.20 in)
Application: Used as needed on swash housings in hydraulic pumps in heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat cradle bearings, such as Part # 197-0078, are designed to allow for pivoting of the swash plate in hydraulic pumps. Cat bearings are manufactured to the highest quality standards for long life and performance.
Attributes: • Cradle bearing • Outside Diameter: 250.0 mm (9.84 in) • Inside Diameter: 245.0 mm (9.65 in) • Width: 26.5 mm (1.00 in) • Hole Size: 5.0 mm (0.20 in)
Application: Used as needed on swash housings in hydraulic pumps in heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Cradle Bearing
Outside Diameter (mm): 250
Inside Diameter (mm): 245
Width (mm): 26.5
Hole Size (mm): 5
Outside Diameter (in): 9.84
Inside Diameter (in): 9.65
Width (in): 1.04
Hole Size (in): 0.2
Material: Carbon Steel
Units of MeasureUSMetric
Type: Cradle Bearing
Outside Diameter (mm): 250
Inside Diameter (mm): 245
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6R II
Industrial Tractor
HA771
Wheel Feller Buncher
TK370TK380533
Wheel Loader
980K980
View More
Track-Type Tractor
D6R II
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat cradle bearings, such as Part # 197-0078, are designed to allow for pivoting of the swash plate in hydraulic pumps. Cat bearings are manufactured to the highest quality standards for long life and performance.
Attributes: • Cradle bearing • Outside Diameter: 250.0 mm (9.84 in) • Inside Diameter: 245.0 mm (9.65 in) • Width: 26.5 mm (1.00 in) • Hole Size: 5.0 mm (0.20 in)
Application: Used as needed on swash housings in hydraulic pumps in heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 197-0078
Units of Measure
USMetric
Type: Cradle Bearing
Outside Diameter (mm): 250
Inside Diameter (mm): 245
Width (mm): 26.5
Hole Size (mm): 5
Outside Diameter (in): 9.84
Inside Diameter (in): 9.65
Width (in): 1.04
Hole Size (in): 0.2
Material: Carbon Steel
View More
Compatible Models for part number 197-0078
TRACK-TYPE TRACTOR
D6R II
INDUSTRIAL TRACTOR
HA771
WHEEL FELLER BUNCHER
TK370 TK380 533
WHEEL LOADER
980K 980
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.