Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors197-4330: Controller-Air
Home
Electrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors
197-4330: Controller-Air
197-4330: Controller-Air

Cat® Air Controller (Heater)(24 V)

Brand: Cat

Product Images
197-4330: Controller-Air
197-4330: Controller-Air
197-4330: Controller-Air
197-4330: Controller-Air
197-4330: Controller-Air

Cat® Air Controller (Heater)(24 V)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 197-4330
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 197-4330

Units of Measure

USMetric
Height (in): 3.346
Height (mm): 85
Length (in): 3.523
Length (mm): 90
Width (in): 1.397
Width (mm): 35.5
Material: Polyolefin Plastic
View More
Compatible Models for part number 197-4330

MINI HYD EXCAVATOR

307D 308D

WHEELED EXCAVATOR

M325B

EXCAVATOR

311D LRR 318B N 320D L 317B LN 312D L 312C L 320C L 320D FM RR 318C 314D LCR 325B L 322C FM 318B 320D FM 320C 320D 320D LN 314C 320D RR 312C 312D 322C 323D S 317B L 319D L 315D L 319D LN 323D L 323D LN 319D 320D LRR 315C 325B 314D CR 320C FM 319C 321D LCR 321C 311C

MOBILE HYD POWER UNIT

323D L 323D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert