Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers198-7316: 19mm Thick Retaining Special Washer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
198-7316: 19mm Thick Retaining Special Washer
198-7316: 19mm Thick Retaining Special Washer

Cat® Retaining Special Washer for Front Suspension Frame

Brand: Cat

Product Images
198-7316: 19mm Thick Retaining Special Washer
198-7316: 19mm Thick Retaining Special Washer
198-7316: 19mm Thick Retaining Special Washer
198-7316: 19mm Thick Retaining Special Washer
198-7316: 19mm Thick Retaining Special Washer

Cat® Retaining Special Washer for Front Suspension Frame

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
198-7316198-7316
176-7187176-7187
6Y-44576Y-4457
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 198-7316
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 198-7316

Units of Measure

USMetric
Washer Type: Flat
Thickness (mm): 21
Thickness (in): 0.827
Outer Diameter (mm): 101.6
Outer Diameter (in): 4
Material Description: Hardened Steel
Material: Hardened Steel,Alloy Zinc,Carbon Steel
Inner Diameter (mm): 14
Inner Diameter (in): 0.551
Fits Bolt Sizes (mm): M12
Fits Bolt Sizes (in): 1/2-13
Coating: Electroplated zinc
View More
Compatible Models for part number 198-7316

ARTICULATED TRUCK

730C2 725C 730 730C 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

730C2 EJ 730C 730

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert