Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and depended parts.
Attributes: • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bidirectional axial loads are present. Consult your owner's manual or contact you local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and depended parts.
Attributes: • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bidirectional axial loads are present. Consult your owner's manual or contact you local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 71.425
Outside Diameter (mm): 149.225
Inside Diameter (mm): 125.73
Length (in): 2.812
Outside Diameter (in): 5.875
Inside Diameter (in): 4.95
Material: Steel Bearing
Units of MeasureUSMetric
Length (mm): 71.425
Outside Diameter (mm): 149.225
Inside Diameter (mm): 125.73
View More
Compatible Models
Compatible Models
Truck
795F XQ797F795F AC797B
View More
Truck
795F XQ797F795F AC797B
Warranty Information
Return Policy
Parts diagram for 199-4221
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 199-4221
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 199-4221
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and depended parts.
Attributes: • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bidirectional axial loads are present. Consult your owner's manual or contact you local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 199-4221
Units of Measure
USMetric
Length (mm): 71.425
Outside Diameter (mm): 149.225
Inside Diameter (mm): 125.73
Length (in): 2.812
Outside Diameter (in): 5.875
Inside Diameter (in): 4.95
Material: Steel Bearing
View More
Compatible Models for part number 199-4221
TRUCK
795F XQ 797F 795F AC 797B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.