Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements199-4582: Bearing - Needle(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
199-4582: Bearing - Needle(Debris Resistant)
199-4582: Bearing - Needle(Debris Resistant)

Cat® Radial Needle Roller and Cage Assembly, (Metric)

Brand: Cat

Product Images
199-4582: Bearing - Needle(Debris Resistant)
199-4582: Bearing - Needle(Debris Resistant)
199-4582: Bearing - Needle(Debris Resistant)
199-4582: Bearing - Needle(Debris Resistant)
199-4582: Bearing - Needle(Debris Resistant)

Cat® Radial Needle Roller and Cage Assembly, (Metric)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds.

Attributes:
• High load carrying capacity and stiffness.
• Supports high rotational speeds.
• Lowest cross-section among rolling bearings.
• Non-separable unit for ease of handling and installation.

Application:
Cat radial needle roller and cage assemblies are most commonly used in applications where the housing bore and shaft can be used as raceways. Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds.

Attributes:
• High load carrying capacity and stiffness.
• Supports high rotational speeds.
• Lowest cross-section among rolling bearings.
• Non-separable unit for ease of handling and installation.

Application:
Cat radial needle roller and cage assemblies are most commonly used in applications where the housing bore and shaft can be used as raceways. Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 0.827
Height (mm): 21
Inside Diameter (in): 1.574
Inside Diameter (mm): 39.990
Outside Diameter (in): 2.206
Outside Diameter (mm): 56.020
Material: Alloy Steel
Units of MeasureUSMetric
Height (in): 0.827
Height (mm): 21
Inside Diameter (in): 1.574
View More
Compatible Models
Compatible Models
Shovel Logger
345C
Wheeled Excavator
W345C MH
Excavator
320C L320D2 GC345B II345D L349D L330D MH328D LCR325B L320C320D336D320D GC349D2 L349D2319D L323D2 L320D2319D330D LN330C L319C321D LCR336D L320D L345C L349E L318C350-A L330C FM330C330D345D L VG320D2 L323D S336D LN319D LN323D L323D LN330C MH345C MH349D330D L321C330D FM325C349E345C345D
Mobile Hyd Power Unit
330D349E345D345C349D L336D336D L323D L323D LN345C L
View More
Shovel Logger
345C
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 199-4582

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds.

Attributes:
• High load carrying capacity and stiffness.
• Supports high rotational speeds.
• Lowest cross-section among rolling bearings.
• Non-separable unit for ease of handling and installation.

Application:
Cat radial needle roller and cage assemblies are most commonly used in applications where the housing bore and shaft can be used as raceways. Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 199-4582

Units of Measure

USMetric
Height (in): 0.827
Height (mm): 21
Inside Diameter (in): 1.574
Inside Diameter (mm): 39.990
Outside Diameter (in): 2.206
Outside Diameter (mm): 56.020
Material: Alloy Steel
View More
Compatible Models for part number 199-4582

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH

EXCAVATOR

320C L 320D2 GC 345B II 345D L 349D L 330D MH 328D LCR 325B L 320C 320D 336D 320D GC 349D2 L 349D2 319D L 323D2 L 320D2 319D 330D LN 330C L 319C 321D LCR 336D L 320D L 345C L 349E L 318C 350-A L 330C FM 330C 330D 345D L VG 320D2 L 323D S 336D LN 319D LN 323D L 323D LN 330C MH 345C MH 349D 330D L 321C 330D FM 325C 349E 345C 345D

MOBILE HYD POWER UNIT

330D 349E 345D 345C 349D L 336D 336D L 323D L 323D LN 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert