Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRubber Track Undercarriage ComponentsMiscellaneous Components199-5332: 14.23mm Inner Diameter Sprocket Inner Sleeve
Home
UndercarriageRubber Track Undercarriage ComponentsMiscellaneous Components
199-5332: 14.23mm Inner Diameter Sprocket Inner Sleeve
199-5332: 14.23mm Inner Diameter Sprocket Inner Sleeve

Cat® Sleeve-Inner

Brand: Cat

Product Images
199-5332: 14.23mm Inner Diameter Sprocket Inner Sleeve
199-5332: 14.23mm Inner Diameter Sprocket Inner Sleeve
199-5332: 14.23mm Inner Diameter Sprocket Inner Sleeve
199-5332: 14.23mm Inner Diameter Sprocket Inner Sleeve
199-5332: 14.23mm Inner Diameter Sprocket Inner Sleeve

Cat® Sleeve-Inner

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
199-5332199-5332
199-5333199-5333
278-1240278-1240
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 199-5332
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 199-5332

Units of Measure

USMetric
Length (mm): 114.3
Length (in): 4.5
Inside Diameter (mm): 14.23
Inside Diameter (in): 0.6
Outside Diameter (mm): 25.4
Material Description: Steel
Outside Diameter (in): 1
Weight (kg): 0.311
Weight (lb): 0.7
Material: Steel,Carbon Steel
Rubber Belt Component Type: Shaft
View More
Compatible Models for part number 199-5332

MULTI TERRAIN LOADER

277B 267B 287B 267 277 287

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert