Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance199-8436: TERMINAL KIT
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance199-8436: TERMINAL KIT
199-8436: TERMINAL KIT

Cat® Terminal Kit

Brand: Cat

Product Images
199-8436: TERMINAL KIT
199-8436: TERMINAL KIT

Cat® Terminal Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 199-8436

We are still working on adding a specification for this part.

Compatible Models for part number 199-8436

GENERATOR

SR4B

TRUCK ENGINE

C-18 3126E 3116 3126 C9 3406B C13 3208

INTEGRATED TOOLCARRIER

IT28 IT38H IT38G IT62G IT62H IT28G IT28B IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 637 613G 637K 627K 657

TRACK SKIDDER

527 D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535C 535B 528B 525C 528 545 530B

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 349D L 215B 215C 215D 324D 324E 375-A L 336D2 L 374F L 322C 385C FS 324E LN 345B 345C 345D 349F L 385C L 219D 325D L 330 LN 374D L 336F L XE 330C FM 349D 350 L 336E L 325C 349E 325D 336E H 349F 340F 345B L 330-A L 329D LN 231D 336F LN XE M325D MH 324E L 253MHPU 323D L 385B E240 385C 345D L 320C 320D 320E 235B 235C 235D 365C L 345B II MH 365C 365B 349F LXE 325D FM LL E300 390D 390F 336E LNH 320D FM RR 350-A 336D2L OEM 336D LN 349E L VG 320E L 325D FM 320D GC 349D2 330C L 336D2 568 FM 320D FM 352 UHD 349 324D FM 349D2 L 352 355 329E L 336 329D 329E 330-A 330C LN 395 325D MH 365B II 324D LN 374 330C MH 345C MH 336D 336E 336F 326D L 336F XE 349E L 325C L 225B 225D 3101 352F XE VG 330B LN 330D FM 352F-VG 365C L MH 336D L 350-A L 229D 324D L 320E RR 352F 324D FM LL 320E LRR 336F L 374F 345C L 336D2 GC 336F LNXE 374MHPU 336F LN E180 245D 330B 330C 330D 390F L 365B L M325D L MH 336E LN 336E LH 325-A FM L 336D2 LXE MH3295 340D2 L 320D L 390D L 325C FM 340F L UHD 330B L 325 L 330D L 229 330D MH 328D LCR 329D L 340F L LRE 235 330D LN 320C FM 568 FM LL 345D L VG 340D L 219 336D2 XE 385C L MH 375-A 245 322C FM

WHEEL TRACTOR

666B 623B 623G 623E 623F 621B 621E 621F 621G 627B 627G 627H 627E 627F 650B 633E II 651B 651E 615C II 631D 631E 631G 613C II 615 611 621 657E 657B 633D 657G 639D 615C 637G 613B 637D 613C 637E 637K 613G

HEX BASED SPL SOLUTION

352F 349D2 374F OEM

VEHICULAR ENGINE

D349

TRACK LOADER

973C 973D 973K 953C 953D 977L 955K 955L 983B 963 973 943 953 963D 963B

SOIL COMPACTOR

815B 825H 825G 825C 815F II

PETROLEUM ENGINE

C9 C7 3516 3512 C15 C13 C18 C11 C27 2016 C32 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

854G 834G 834H 834B 844H 844 824H 824G 824C 814F II

LANDFILL COMPACTOR

836 816F II 826C 826B 826G 826H 836H

PETROLEUM GEN SET

G3306B C27 3512C

COMPACT WHEEL LOADER

910G 910F 910G II

WHEEL LOADER

960F 962H 962G 988B 988G 988H 988F 966D 966F 966H 966G 924F 924H 924G 928H 928G 988F II 950G II 928HZ 994 990 916 980G II 926 930 950B/950E 924GZ 924HZ 990H 938G II 992D 992C 992G 994F 994D 970F 994H 966G II 972G 972H 950B 950G 950F 950H 930G 930H 936F 962G II 938G 938F 938H 990 II 918F 980F II 966F II 972G II 980C 980F 980H 980G 950F II

SOIL STABILIZER

SS-250B

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D30D D250E D250D D250B D400E II D550B D400E D400D 740 735B 735 OEM 735 725C D44B D20D D250E II D25D D350E II D300E D300D D300B D40D

WHEELED EXCAVATOR

W330B W345C MH M330D M325C MH W345B II

INDUSTRIAL ENGINE

C6.6 3126 3126B 3116 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 C32B 3304B 3412E C32 C27 C18 C7.1 C9.3 3176B 3412 3508B 3516B 3406E 3406B 3406C 3408B 3408C 3512B C9.3B D333C C-9 C11 C13 C15 D330C

QUARRY TRUCK

775D 771D

WHEEL SCRAPER

621G 621B 623G 627G 627F 627B 627E 631G 657G 657E 657B 637K 613C 637E 637G 637D 615C 657

LOGGER

322C 227

GAS ENGINE

G3512B G3512J G3612 G3616 G3608 G3606 G3412 G3408C G3408 G3406 G3306B G3304B G3520B G3508J CG137-12 G3508B G3520 G3512 G3516 G3508

TRACTOR

784B 768B 772 776D 776C 776B

FELLER BUNCHER

FB518

PUMPER

SBF214 SPF743

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD30 AD45 AD40 AD22 AD55B

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

POWER MODULE

PM3412 PM3516 PM3512 XQG135

SITE PREP TRACTOR

586C

LOAD HAUL DUMP

R1600G R1600H R1300 R1600 R1300G II R1700G R3000H R2900G R1300G

REMAN ENGINE

3516B 3508B

OFF HIGHWAY TRUCK

772 770

MATERIAL HANDLER

MH3260 MH3037

MOTOR GRADER

135H 135H NA 140H ES 12H NA 120H ES 140H NA 24H 160K 160H 160G 160M 16H NA 12H ES 14H NA 120H 120G 120M 120K 163H 140M 140K 140H 140G 143H 163H NA 120H NA 160H ES 160 16H 16G 150 14M 140 14H 14G 12H 12G 12M 160H NA 120K 2

TRACK-TYPE TRACTOR

D6G2 LGP D8 GC D6R II D4H D5R2 D5N D5H D5E D6E SR D6D D6R D6T D6N D6K D6G D6H D7R XR D6T LGP D6GC D6R XL D6T XW D6T XL D8GC D7R D7F D7G D7H D8T D8R D8L D8N D6K XL D9T D9R D9L D9N D9H D6T XW PAT D6G2 XL D6R LGP D6R III D6H II D9 GC D4H III 30/30 D7R SERIES D9 D4 D5 D8 D7 D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D7G2 D6K LGP D8R II D6T XL PAT DEUCE D4H XL D7R II

KNUCKLEBOOM LOADER

559C 2384C 579C 2484C

ASPHALT PAVER

BG-2255C AP-655C

MARINE AUXILIARY

3512C

MARINE ENGINE

3306

PIPELAYER

587T 587R 578 561N PL83 PL87 PL72 PL61 583T 583R 583K 572R II 572R 572G 571G 589 594H 594

MINING EXCAVATOR

5130 5110B 5230

FRONT SHOVEL

235C 385C 5080 5090B

VIBRATORY COMPACTOR

CB-534

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX48-P2300 CX31-C15I TH31-C9P CX31-C13I CX31-C18I TH31-E61 TH35-C15I CX35-C18I TH35-E81

MOBILE HYD POWER UNIT

374D 330D L 329D L 323D LN 365C L 349D L 385C L 336D L 325C 349E 325D 345D 345C 336E HVG 349D2 345C L 385C 336E L 325D L 336D 336E 390D L 330D 330C 330D LN 374F

POWER PACKAGE

C7

GENERATOR SET

DE1400 G3520 G3516 G3512 G3508 3508 3412C D1500 G3306 XQ1140 3516 3512 C18 GEN SE D1250 G3516B D1000 DE1250S 3516B GEN 3516C GEN SET G3406 3412 C32 GEN SET C18 C32 GENSET DE1500 DE1000S C27 C32 D800 XQP1100 DE1250 3512C 3512B C32B 3406C G3306B 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B RM-300 RM-500 RM-250C

ENGINE

G3412 G3408C 3512E G3406 G3408 3126 C32 INDUSTRIAL C15 C18 C9 INDUSTRIAL C13B C32B INDUSTRIAL G3520 3512PETROL C7.1 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3512C 3512B C32 C27

EJECTOR TRUCK

730C D400E II 740

COLD PLANER

PM-565B PM-465 PM-200 PM-201 PM-102

ROAD RECLAIMER

RR-250B RM-350B

ENGINE - MACHINE

C27 3304 3408 3208

GEN SET ENGINE

3406C 3516B 3512B 3412 3208 3412C 3126B DE800S 3406 DE1100 3304B G3520 G3516B 3508B 3306 3304 C280-16 3512 3516

ROTARY/TRACK DRILLS

MD5150C MD6420C OTHER MD6290 MD5125

OFF-HIGHWAY TRUCK

D10R

TRUCK

775F 775E 775D 777C 777B 777D 777F 785 789 793 797 770G 793D 793B 793C 772G 773E 773D 773F 797B 773B 772 770 777 789C 789B 769D 769C 785C 785B

WHEEL FELLER BUNCHER

TK370 573C TK380 553C 2570C 563C 2470C 2670C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced