Description: A clevis pin is a solid cylindrical pin with a flat cylindrical head on one end and a chamfered edge on the opposite end. Cross hole clevis pins are retained with a cotter pin, while ring groove clevis pins are retained with a retaining ring.
Attributes: • Pin Type: Cross Hole • Material: Steel • Pin Diameter: 9.4 mm (0.37 in) • Pin Length: 29 mm (1.14 in) • Head Diameter: 12.7 mm (0.5 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A clevis pin is a solid cylindrical pin with a flat cylindrical head on one end and a chamfered edge on the opposite end. Cross hole clevis pins are retained with a cotter pin, while ring groove clevis pins are retained with a retaining ring.
Attributes: • Pin Type: Cross Hole • Material: Steel • Pin Diameter: 9.4 mm (0.37 in) • Pin Length: 29 mm (1.14 in) • Head Diameter: 12.7 mm (0.5 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Head Diameter (in): 0.5
Length (in): 1.14
Material: Alloy Zinc,Carbon Steel
Pin Diameter (in): 0.37
Pin Type: Cross Hole
Pin Diameter (mm): 9.4
Head Diameter (mm): 12.7
Length (mm): 29
Units of MeasureUSMetric
Material Description: Steel
Head Diameter (in): 0.5
Length (in): 1.14
View More
Compatible Models
Compatible Models
Generator
SR4
Felling Head
HF221HF201
Integrated Toolcarrier
IT62HIT38HIT28G
Winch
55
Motor Grader
120H120G120B16120K160H ES12H NA140B140H140G16G140H NA130G140143H14G14E12H12G120160H160G12F12E160H NA12H ES14H NA163H NA140H ES
Track-Type Tractor
D6GCD10D4C IIID5C IIID4HD4DD4ED5BD5ND5HD6CD6DD7G2D6RD6ND6ED6HD7FD7GD7HD5D8KD8LD8HD9ED9GD9RD6G2 XLD10ND4E SRD11ND7R II
928G960F972H972M980962H950F988950H950M962M994992920988B988F930966D966C966F966E966H930G966M966R950930R930T966F II924GZ972M XE924G980B992B938H970F950F II
Engine - Machine
3306
Challenger
70C6565C65B65D75C85C
Gen Set Engine
3406C3406B3408B3408C3304B330432083508340835123516
Ripper
8D97795195510654
Industrial Engine
D342D348D346330434123406D330C
Wheel Scraper
627621E657E637
Truck
789773
Gas Engine
G3306
Tractor
772
Bulldozer
7SU7S LGP8S4S10C5A5S6A6S10S7S10U8A9554A
Track-Type Loader
977K
View More
Generator
SR4
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 1B-0676
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1B-0676
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1B-0676
Description: A clevis pin is a solid cylindrical pin with a flat cylindrical head on one end and a chamfered edge on the opposite end. Cross hole clevis pins are retained with a cotter pin, while ring groove clevis pins are retained with a retaining ring.
Attributes: • Pin Type: Cross Hole • Material: Steel • Pin Diameter: 9.4 mm (0.37 in) • Pin Length: 29 mm (1.14 in) • Head Diameter: 12.7 mm (0.5 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1B-0676
Units of Measure
USMetric
Material Description: Steel
Head Diameter (in): 0.5
Length (in): 1.14
Material: Alloy Zinc,Carbon Steel
Pin Diameter (in): 0.37
Pin Type: Cross Hole
Pin Diameter (mm): 9.4
Head Diameter (mm): 12.7
Length (mm): 29
View More
Compatible Models for part number 1B-0676
GENERATOR
SR4
FELLING HEAD
HF221 HF201
INTEGRATED TOOLCARRIER
IT62H IT38H IT28G
WINCH
55
MOTOR GRADER
120H 120G 120B 16 120K 160H ES 12H NA 140B 140H 140G 16G 140H NA 130G 140 143H 14G 14E 12H 12G 120 160H 160G 12F 12E 160H NA 12H ES 14H NA 163H NA 140H ES
TRACK-TYPE TRACTOR
D6GC D10 D4C III D5C III D4H D4D D4E D5B D5N D5H D6C D6D D7G2 D6R D6N D6E D6H D7F D7G D7H D5 D8K D8L D8H D9E D9G D9R D6G2 XL D10N D4E SR D11N D7R II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.