Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings1B-3908: Cone-Tapered Roller Bearing
Home
DrivetrainDifferentialsDifferential Bearings
1B-3908: Cone-Tapered Roller Bearing
1B-3908: Cone-Tapered Roller Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
1B-3908: Cone-Tapered Roller Bearing
1B-3908: Cone-Tapered Roller Bearing
1B-3908: Cone-Tapered Roller Bearing
1B-3908: Cone-Tapered Roller Bearing
1B-3908: Cone-Tapered Roller Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1B-3908
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1B-3908

Units of Measure

USMetric
Height (mm): 36
Material: Alloy Steel
Inside Diameter (mm): 51
Inside Diameter (in): 2
Height (in): 1.42
View More
Compatible Models for part number 1B-3908

TRACK-TYPE TRACTOR

D9T D8 D8T D8R

WHEEL TRACTOR

631K 637K

WHEEL TRACTOR-SCRAPER

637 631 637K 631K

WHEEL SCRAPER

637K

TRUCK

797

CABLE CONTROL

25 619

COLD PLANER

PR-450C

WHEEL DOZER

854 844 834G 834H 854K 844K

LANDFILL COMPACTOR

836H 836G

WHEEL LOADER

993K 988G 988H 990K 992K 990 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert