Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits1G-5344: Neutral Start Switch Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
1G-5344: Neutral Start Switch Kit
1G-5344: Neutral Start Switch Kit

Cat® Kit Start Switch used in Pumps

Brand: Cat

Product Images
1G-5344: Neutral Start Switch Kit
1G-5344: Neutral Start Switch Kit

Cat® Kit Start Switch used in Pumps

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

7X-9226: ADAPTER
7X-9226: ADAPTERQuantity: 1
053-1704: 3/4''-16 Hex Nut
053-1704: 3/4''-16 Hex NutQuantity: 1
2D-6392: 6.07mm Inside Diameter Seal-O-Ring
2D-6392: 6.07mm Inside Diameter Seal-O-RingQuantity: 1
1G-5347: WASHER
1G-5347: WASHERQuantity: 1
1G-5346: BUSHING
1G-5346: BUSHINGQuantity: 1
1G-5345: PIN
1G-5345: PINQuantity: 1
077-6225: SWITCH NEUT
077-6225: SWITCH NEUTQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 1G-5344

We are still working on adding a specification for this part.

Compatible Models for part number 1G-5344

VIBRATORY COMPACTOR

CS-533 CS-531 CS-563 CS-563C CP-323C CP-533C CS-573 CP-563C CS-583 CS-533C CS-531C CP-563 CS-323C CP-533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert