To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngines & BlocksCylinder Block ComponentsCrankshaft Seals1J-3599: Bowl Routing Bit
Home
EngineEngines & BlocksCylinder Block ComponentsCrankshaft Seals1J-3599: Bowl Routing Bit
1J-3599: Bowl Routing Bit
Cat® Bowl Routing Steel Bit Removes excess material from the bowl, ensuring efficient loading and dumping capabilities
Brand: Cat
1J-3599: Bowl Routing Bit
Cat® Bowl Routing Steel Bit Removes excess material from the bowl, ensuring efficient loading and dumping capabilities
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
A Bowl Routing Bit It attaches to the bowl's cutting edge, effectively removing excess material and leveling the surface for optimal performance during material handling operations. It is positioned at the cutting edge of the bowl and utilizes its sharp cutting edge to cut through and remove excess material as the vehicle moves forward. This creates a clean and even surface within the bowl. It is made of durable materials to withstand the forces during operation.
Attributes: • Provided 5 holes with a diameter of 20.637mm • Minimize wear on the bowl by removing excess material • Minimum temperature required during the straightening process is 350 degrees Fahrenheit
Applications: A Bowl Routing Bit removes excess material, facilitating efficient loading of materials onto the machine. It creates a level bowl surface, ensuring smooth and controlled material release during dumping operations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Bowl Routing Bit It attaches to the bowl's cutting edge, effectively removing excess material and leveling the surface for optimal performance during material handling operations. It is positioned at the cutting edge of the bowl and utilizes its sharp cutting edge to cut through and remove excess material as the vehicle moves forward. This creates a clean and even surface within the bowl. It is made of durable materials to withstand the forces during operation.
Attributes: • Provided 5 holes with a diameter of 20.637mm • Minimize wear on the bowl by removing excess material • Minimum temperature required during the straightening process is 350 degrees Fahrenheit
Applications: A Bowl Routing Bit removes excess material, facilitating efficient loading of materials onto the machine. It creates a level bowl surface, ensuring smooth and controlled material release during dumping operations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 269.8
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 20.091
Thickness (in): 2.748
Overall Length (mm): 510.3
Thickness (mm): 69.8
Width (in): 10.622
Units of MeasureUSMetric
Width (mm): 269.8
Material: Boron Steel
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 1J-3599
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1J-3599
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1J-3599
A Bowl Routing Bit It attaches to the bowl's cutting edge, effectively removing excess material and leveling the surface for optimal performance during material handling operations. It is positioned at the cutting edge of the bowl and utilizes its sharp cutting edge to cut through and remove excess material as the vehicle moves forward. This creates a clean and even surface within the bowl. It is made of durable materials to withstand the forces during operation.
Attributes: • Provided 5 holes with a diameter of 20.637mm • Minimize wear on the bowl by removing excess material • Minimum temperature required during the straightening process is 350 degrees Fahrenheit
Applications: A Bowl Routing Bit removes excess material, facilitating efficient loading of materials onto the machine. It creates a level bowl surface, ensuring smooth and controlled material release during dumping operations.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1J-3599
Units of Measure
USMetric
Width (mm): 269.8
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 20.091
Thickness (in): 2.748
Overall Length (mm): 510.3
Thickness (mm): 69.8
Width (in): 10.622
View More
Compatible Models for part number 1J-3599
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.