Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Recommended Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Recommended Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
980 XE960F980C980F980H980G950B/950E980966D966F966E966G950B950E950G962G950F982 XE982M950F II
Track-Type Tractor
D9R
Wheel Skidder
535C528
Challenger
65C85C65D70C75C
Articulated Truck
D35CD400D400ED25DD25CD350CD35HPD30CD30DD300E II
Wheel Feller Buncher
533
Truck
789770G770G OEM
Excavator
225225B225D219215
Bulldozer
824S
View More
Underground Art Truck
AD30
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Recommended Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1J-4757
Units of Measure
USMetric
Height (mm): 55.1
Material: Alloy Steel
Inside Diameter (mm): 88.9
Inside Diameter (in): 3.5
Height (in): 2.17
View More
Compatible Models for part number 1J-4757
UNDERGROUND ART TRUCK
AD30
FELLING HEAD
HF201 HF221
SOIL COMPACTOR
825C 815B
LOAD HAUL DUMP
R1600 R1700G R1700 II R1600G R1300
WHEEL DOZER
824C
LANDFILL COMPACTOR
826C
MOTOR GRADER
12H NA 12H 12M 12H ES 160 12M 3 140M 163H NA 160H 140H 160M 3 140M 3 AWD 14L 140H NA 150 12M 3 AWD 160M 3 AWD 140M 3 140H ES 140 143H 160H NA 160H ES 14G
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.