Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers1K-3047: Washer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
1K-3047: Washer
1K-3047: Washer

FLAT WASHER

Brand: Cat

Product Images
1K-3047: Washer
1K-3047: Washer

FLAT WASHER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1K-3047
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1K-3047

Units of Measure

USMetric
Outer Diameter (mm): 28.6
Outer Diameter (in): 1.126
Thickness (mm): 3
Thickness (in): 0.118
Fits Bolt Sizes (mm): M16
Fits Bolt Sizes (in): 5/8
Material: Soft Steel,Carbon Steel
Washer Type: Flat
Inside Diameter (mm): 17.5
Coating: Zinc
Inside Diameter (in): 0.689
Outside Diameter (in): 1.126
Outside Diameter (mm): 28.6
View More
Compatible Models for part number 1K-3047

GENERATOR

SR4

GENERATOR SET

G3306 3306B

TRUCK ENGINE

3406C 3406B

WHEEL TRACTOR

631D 637D 633D

HYDRAULIC CONTROL

48 193 183 184

TRACK LOADER

977H

TRACK-TYPE TRACTOR

D7R D6H XR D7F D7G D7H D6H II D8H D9G D5M D7R II D6R D6M D6R II D6H

ENGINE - MACHINE

3408

GEN SET ENGINE

3306 3304 3304B 3408B 3408C 3408 3306B

RIPPER

9B

MARINE ENGINE

D333C 3408B 3304 3306 3304B 3408 D330C 3306B

PIPELAYER

583H

INDUSTRIAL ENGINE

3304 3306 3306B D333C D330C 3408B

CABLE CONTROL

118 119 30

GAS ENGINE

G3306B G3304B G3304 G3306

EXCAVATOR

229 225 235B 235 225B 225D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert