1M-7912: 47.63mm Single Tapered Roller Cone Bearing
Cat® Tapered Roller Bearing (Cone Only)
Brand: Cat
Product Images
1M-7912: 47.63mm Single Tapered Roller Cone Bearing
Cat® Tapered Roller Bearing (Cone Only)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Inside Diameter: 47.625 mm (1.875 in) • Width: 22.225 mm (0.875 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Inside Diameter: 47.625 mm (1.875 in) • Width: 22.225 mm (0.875 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 1.875
Inside Diameter (mm): 47.625
Width (in): 0.875
Width (mm): 22.225
Material: Alloy Steel
Units of MeasureUSMetric
Inside Diameter (in): 1.875
Inside Diameter (mm): 47.625
Width (in): 0.875
View More
Compatible Models
Compatible Models
Track-Type Tractor
D8R IID6CD5D8D8TD8RD8GCD8ND8 GC
Generator Set
3508B
Ripper
8
Pipelayer
PL83PL87583T587T587R561B561C
Track Loader
955C977D951C955H951B955K955L
Cold Planer
PM-201PM-465PM-565B
Bulldozer
8U8SU8A
Winch
57H
View More
Track-Type Tractor
D8R IID6CD5D8D8TD8RD8GCD8ND8 GC
Warranty Information
Return Policy
Parts diagram for 1M-7912
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1M-7912
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1M-7912
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Inside Diameter: 47.625 mm (1.875 in) • Width: 22.225 mm (0.875 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1M-7912
Units of Measure
USMetric
Inside Diameter (in): 1.875
Inside Diameter (mm): 47.625
Width (in): 0.875
Width (mm): 22.225
Material: Alloy Steel
View More
Compatible Models for part number 1M-7912
TRACK-TYPE TRACTOR
D8R II D6C D5 D8 D8T D8R D8GC D8N D8 GC
GENERATOR SET
3508B
RIPPER
8
PIPELAYER
PL83 PL87 583T 587T 587R 561B 561C
TRACK LOADER
955C 977D 951C 955H 951B 955K 955L
COLD PLANER
PM-201 PM-465 PM-565B
BULLDOZER
8U 8SU 8A
WINCH
57H
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.