Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1N-9372: 0.8mm Thick 4 Bolt Flange Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
1N-9372: 0.8mm Thick 4 Bolt Flange Gasket
1N-9372: 0.8mm Thick 4 Bolt Flange Gasket

Gasket

Brand: Cat

Product Images
1N-9372: 0.8mm Thick 4 Bolt Flange Gasket
1N-9372: 0.8mm Thick 4 Bolt Flange Gasket
1N-9372: 0.8mm Thick 4 Bolt Flange Gasket
1N-9372: 0.8mm Thick 4 Bolt Flange Gasket
1N-9372: 0.8mm Thick 4 Bolt Flange Gasket

Gasket

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1N-9372
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1N-9372
Material: Rubber & Steel & Fiber Gasket
Overall Width (mm): 127
Overall Length (mm): 127
View More
Compatible Models for part number 1N-9372

GENERATOR

SR4

TRUCK ENGINE

1673C 1674 3306B 3306

WINCH

57H

MOTOR GRADER

12H 12G 160H 160H NA 160H ES 14H NA 163H NA 140G 140H NA 140H ES 143H 14G

WHEEL SKIDDER

545

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6G SR D7G D7H D7R SERIES D6E SR D7R II D6D D7G2 D6R

PIPELAYER

572R II 572R

FRONT SHOVEL

235C

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 330-A L 330B L 330B LN 330-A 330-A L 235B 235C 235D 330 LN 330-A LN 330B

GENERATOR SET

3306B

WHEEL TRACTOR

615 611 615C 627B 627E 627F 615C II

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

973C 973

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

WHEEL LOADER

966F II 972G 924G 966D 966F 966E 966G 970F

CHALLENGER

65C 65B 65D 70C 65 75D 75C

GEN SET ENGINE

3306 3306B

ARTICULATED TRUCK

D250E D25D D25C D350D D350C D30C D30D D250E II D35C D300E D300D D300B D300E II

RIPPER

7

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3306 D333C 3306B

WHEEL SCRAPER

637E 611 637G 637D 627G 627F 639D 627B 627E 615C

BULLDOZER

7SU 7A 7S 7U 7S LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert