To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1P-9216: 312.34mm Outer Diameter Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1P-9216: 312.34mm Outer Diameter Seal Ring
1P-9216: 312.34mm Outer Diameter Seal Ring
External Lip Type Piston Seal
Brand: Cat
Product Images
1P-9216: 312.34mm Outer Diameter Seal Ring
External Lip Type Piston Seal
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.
Attributes: Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.
Protect your investment with Genuine Cat® Seals.
Applications: Many different types of cross sections are used in transmissions and brakes to engage the clutch.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.
Attributes: Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.
Protect your investment with Genuine Cat® Seals.
Applications: Many different types of cross sections are used in transmissions and brakes to engage the clutch.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 302
Cross Section Direction: External Lip Facing Bore Dia
Primary Sealing Material: Plastic
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 302
Cross Section Direction: External Lip Facing Bore Dia
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9D8L
Challenger
65C65E75D85C65D75C85E75E85D95E7570C
Transmission
CX38-P892
Articulated Truck
745C735C740 GC725C745725730740C725C2
Engine - Industrial
G3512
Petroleum Transmission
TH31-E61TH35-E81CX38-P892CX38-P800
Ejector Truck
740730
Petroleum Package
TH31-E61
Motor Grader
12G130G120G16H NA14H NA160G140G14H14G16H16G
Ripper Scarifier
130G140G12G16G
View More
Track-Type Tractor
D9TD9D8L
Warranty Information
Return Policy
Parts diagram for 1P-9216
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1P-9216
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1P-9216
Description: Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.
Attributes: Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.
Protect your investment with Genuine Cat® Seals.
Applications: Many different types of cross sections are used in transmissions and brakes to engage the clutch.
View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1P-9216
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 302
Cross Section Direction: External Lip Facing Bore Dia
Primary Sealing Material: Plastic
View More
Compatible Models for part number 1P-9216
TRACK-TYPE TRACTOR
D9T D9 D8L
CHALLENGER
65C 65E 75D 85C 65D 75C 85E 75E 85D 95E 75 70C
TRANSMISSION
CX38-P892
ARTICULATED TRUCK
745C 735C 740 GC 725C 745 725 730 740C 725C2
ENGINE - INDUSTRIAL
G3512
PETROLEUM TRANSMISSION
TH31-E61 TH35-E81 CX38-P892 CX38-P800
EJECTOR TRUCK
740 730
PETROLEUM PACKAGE
TH31-E61
MOTOR GRADER
12G 130G 120G 16H NA 14H NA 160G 140G 14H 14G 16H 16G