Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1S-7104: 5.33 x 12.07mm 70A VMQ O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
1S-7104: 5.33 x 12.07mm 70A VMQ O-Ring
1S-7104: 5.33 x 12.07mm 70A VMQ O-Ring

Cat® Rubber O-Ring Seal for Fuel Pumps and Filters

Brand: Cat

Product Images
1S-7104: 5.33 x 12.07mm 70A VMQ O-Ring
1S-7104: 5.33 x 12.07mm 70A VMQ O-Ring
1S-7104: 5.33 x 12.07mm 70A VMQ O-Ring
1S-7104: 5.33 x 12.07mm 70A VMQ O-Ring
1S-7104: 5.33 x 12.07mm 70A VMQ O-Ring

Cat® Rubber O-Ring Seal for Fuel Pumps and Filters

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1S-7104
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1S-7104

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 12.07
Inside Diameter (in): 0.475
Material: VMQ - Silicone,Silicone (70),VMQ (Silicone rubber),Silicone / MQ / VMQ / PMQ Rubber
Polymer: VMQ (Silicone rubber)
Material Hardness: 70A
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 310
View More
Compatible Models for part number 1S-7104

WHEEL TRACTOR

621 650B 623 651B 660B 657B 641B 666B

TRUCK ENGINE

1673C 1674 1676 3306

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

941B 951C 951B 941

MOTOR GRADER

12F

WHEEL LOADER

992B 980 992

TRACK-TYPE TRACTOR

D5 D4D D10 D6C

ENGINE - MACHINE

3208

GEN SET ENGINE

D379B D399 D398B

RIPPER

10

MARINE ENGINE

D336 D333C 3116 3304 3306 D379A D379B D399 D349 D346 D348 3208 D398A D398B D330C

PIPELAYER

561C

INDUSTRIAL ENGINE

3304 3306 D398 D399 D333C D348 D349 D346 D330C D398B D379 D379B

TRUCK

773 777

TRACTOR

772 776

GAS ENGINE

G333C G398 G399 G379A G379 G3306

BULLDOZER

10C 10S 10U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert