Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1T-0069: 114.3mm Outer Diameter Metal Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
1T-0069: 114.3mm Outer Diameter Metal Seal Ring
1T-0069: 114.3mm Outer Diameter Metal Seal Ring

Cat® 114.3mm Outer Diameter Torque Convertor Bearing Kit Metal Seal Ring creates a tight and durable seal between the torque converter and other components, preventing fluid leaks

Brand: Cat

Product Images
1T-0069: 114.3mm Outer Diameter Metal Seal Ring
1T-0069: 114.3mm Outer Diameter Metal Seal Ring
1T-0069: 114.3mm Outer Diameter Metal Seal Ring
1T-0069: 114.3mm Outer Diameter Metal Seal Ring
1T-0069: 114.3mm Outer Diameter Metal Seal Ring

Cat® 114.3mm Outer Diameter Torque Convertor Bearing Kit Metal Seal Ring creates a tight and durable seal between the torque converter and other components, preventing fluid leaks

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
1T-00691T-0069
1T-00971T-0097
9M-20089M-2008
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1T-0069
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1T-0069

Units of Measure

USMetric
Cross Section Thickness (in): 0.093
Cross Section Thickness (mm): 2.36
Cross Section Width (in): 0.119
Cross Section Width (mm): 3.02
Gage Diameter (in): 4.500
Gage Diameter (mm): 114.30
Material: Cast Iron,Gray (Flake) Iron
Seal Type: Lock
View More
Compatible Models for part number 1T-0069

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7F D7G D7H D6R III D6T XL D6G2 LGP D7R SERIES D8R D6GC D8L D8GC D8N D6R STD D7R LGP D8 GC D6T LGPPAT D6T XL PAT D6T XW PAT D6G2 XL D7R II D6C D6R XL D6D D7G2 D6R D6T D6R LGP D6R II D7R XR D6E D6G D6H

WHEEL TRACTOR

627G 627H 627E 627F 637K

RIPPER

951 955 7 6 4 8

PIPELAYER

PL87 583R 587R 572G PL72 571G 572R 572R II

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

HYDRAULIC CONTROL

163 153

WHEEL SCRAPER

627 627G 627F 627B 627E 637 637K

TRACK LOADER

977H

WATER FORDING TRACTOR

D7R II

BULLDOZER

8U 7SU 6A 6S 7A 7S 7U 6SU 8SU 977A 8A

WINCH

57H 56 55 56H

WHEEL LOADER

988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert