Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges1U-1465: Bucket Cutting Edge
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges
1U-1465: Bucket Cutting Edge
1U-1465: Bucket Cutting Edge

Cat® 25 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Product Images
1U-1465: Bucket Cutting Edge
1U-1465: Bucket Cutting Edge
1U-1465: Bucket Cutting Edge
1U-1465: Bucket Cutting Edge
1U-1465: Bucket Cutting Edge

Cat® 25 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Low to moderate impact
• Maintains smooth floor

Applications:
• Stockpiling, re-handling, excavating, and bank loading

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Low to moderate impact
• Maintains smooth floor

Applications:
• Stockpiling, re-handling, excavating, and bank loading

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 25
Width (mm): 280
End 1 Hole Spacing (mm): 269.9
End 2 Hole Spacing (in): 10.626
Attachment Method: Bolt-On
End Shape 2: Straight
End Shape 1: Straight
Width (in): 11.024
End 2 Hole Offset (in): 4.882
End 2 Hole Spacing (mm): 269.9
Hole Quantity: 3
Edge Length (in): 31.016
Edge Shape: Continuous
End 1 Hole Spacing (in): 10.626
End 1 Hole Offset (in): 4.882
Edge Length (mm): 787.8
Hole Spacing (in): 10.626
End 1 Hole Offset (mm): 124
Hole Spacing (mm): 269.9
End 2 Hole Offset (mm): 124
Units of MeasureUSMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Wheel Loader
950920928HZ930924H930H
View More
Wheel Loader
950920928HZ930924H930H
Warranty Information
Return Policy
Parts diagram for 1U-1465
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1U-1465
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1U-1465

Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Low to moderate impact
• Maintains smooth floor

Applications:
• Stockpiling, re-handling, excavating, and bank loading

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1U-1465

Units of Measure

USMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 25
Width (mm): 280
End 1 Hole Spacing (mm): 269.9
End 2 Hole Spacing (in): 10.626
Attachment Method: Bolt-On
End Shape 2: Straight
End Shape 1: Straight
Width (in): 11.024
End 2 Hole Offset (in): 4.882
End 2 Hole Spacing (mm): 269.9
Hole Quantity: 3
Edge Length (in): 31.016
Edge Shape: Continuous
End 1 Hole Spacing (in): 10.626
End 1 Hole Offset (in): 4.882
Edge Length (mm): 787.8
Hole Spacing (in): 10.626
End 1 Hole Offset (mm): 124
Hole Spacing (mm): 269.9
End 2 Hole Offset (mm): 124
View More
Compatible Models for part number 1U-1465

WHEEL LOADER

950 920 928HZ 930 924H 930H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert