Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesAbrasivesDiscs1U-5520: Holder-Disc Pad
Home
Workshop SuppliesAbrasivesDiscs
1U-5520: Holder-Disc Pad
1U-5520: Holder-Disc Pad

Disc Pad Holder (Surface Reconditioning)

Brand: Cat

Product Images
1U-5520: Holder-Disc Pad
1U-5520: Holder-Disc Pad

Disc Pad Holder (Surface Reconditioning)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Disc pad holders are used to keep surface reconditioning discs in place during usage.

Attributes:
• Rubber holder with stem
• Place holder on table before turning tool on - prevents pad from flying off

Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Disc pad holders are used to keep surface reconditioning discs in place during usage.

Attributes:
• Rubber holder with stem
• Place holder on table before turning tool on - prevents pad from flying off

Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Grade: R - type Holder
Associated Tool: Die Grinder, Hand Drill
Optimum Operating Speed (RPM): 15,000
Maximum Operating Speed (RPM): 15,000
Actual Diameter (mm): 69.9
Diameter (mm): 76.2,76.2
Shaft Size (mm): 6.4
Actual Diameter (in): 2.75
Diameter (in): 3,3.00
Shaft Size (in): 0.25
Units of MeasureUSMetric
Grade: R - type Holder
Associated Tool: Die Grinder, Hand Drill
Optimum Operating Speed (RPM): 15,000
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 1U-5520

Description:
Disc pad holders are used to keep surface reconditioning discs in place during usage.

Attributes:
• Rubber holder with stem
• Place holder on table before turning tool on - prevents pad from flying off

View More
Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1U-5520

Units of Measure

USMetric
Grade: R - type Holder
Associated Tool: Die Grinder, Hand Drill
Optimum Operating Speed (RPM): 15,000
Maximum Operating Speed (RPM): 15,000
Actual Diameter (mm): 69.9
Diameter (mm): 76.2,76.2
Shaft Size (mm): 6.4
Actual Diameter (in): 2.75
Diameter (in): 3,3.00
Shaft Size (in): 0.25
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert