Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsGrease Guns1U-7684: Grease Gun Holder
HomeWorkshop SuppliesToolsGrease Guns1U-7684: Grease Gun Holder
1U-7684: Grease Gun Holder

Cat® Grease Gun Holder provides a convenient and accessible storage solution for the grease gun, allowing easy access to lubrication tasks

Brand: Cat

Product Images
1U-7684: Grease Gun Holder
1U-7684: Grease Gun Holder
1U-7684: Grease Gun Holder
1U-7684: Grease Gun Holder
1U-7684: Grease Gun Holder

Cat® Grease Gun Holder provides a convenient and accessible storage solution for the grease gun, allowing easy access to lubrication tasks

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 1U-7684

The Grease Gun Holder is a tool to securely hold a grease gun in place on the rear guard of a machine. This holder provides a convenient and accessible storage solution for the grease gun, allowing easy access for lubrication maintenance tasks. Placing the grease gun in the holder on the rear guard provides easy access for operators or maintenance personnel to quickly retrieve the grease gun for lubrication tasks.

Attributes:
• Helps to protect the grease gun from damage, dirt, or debris by keeping it securely stored on the rear guard when not in use
• Eliminates the need to search for or carry the grease gun separately, making lubrication maintenance more efficient

Applications:
The Grease Gun Holder is used to securely mount the grease gun to the rear guard and ensure that it stays in place during operation or transportation. The holder may feature mounting brackets, clamps, or other attachment mechanisms for easy installation on the rear guard.

View More
Specifications for part number 1U-7684

Units of Measure

USMetric
Weight (kg): 0.116
Weight (lb): 0.255
Material: Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced