Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesAbrasivesAbrasive Brushes1U-9941: Crimped End Wire Brush
Home
Workshop SuppliesAbrasivesAbrasive Brushes
1U-9941: Crimped End Wire Brush
1U-9941: Crimped End Wire Brush

Crimped End Wire Brush (Straight Wire)

Brand: Cat

Product Images
1U-9941: Crimped End Wire Brush
1U-9941: Crimped End Wire Brush

Crimped End Wire Brush (Straight Wire)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 1U-9941

Units of Measure

USMetric
Maximum Operating Speed (RPM): 20,000
Gauge (AWG): 0.020
Size (mm): 19
Size (in): 3/4
Wire Size (mm): 0.51
Wheel Diameter (mm): 19
Speed (Rpm): 20,000
Wheel Diameter (in): 3/4
Wire Size (in): 0.020
Wire Gauge: .020
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert