Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits1V-4850: Cylinder Kit-Repair
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits
1V-4850: Cylinder Kit-Repair
1V-4850: Cylinder Kit-Repair

Cat® Cylinder Repair Kit

Brand: Cat

fallback-image
1V-4850: Cylinder Kit-Repair

Cat® Cylinder Repair Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 1V-4850

Units of Measure

USMetric
Weight (kg): 0.3
Weight (lb): 0.14
View More
Compatible Models for part number 1V-4850

WHEEL SKIDDER

528B 530B 528 518

BOOM

120C

WINCH

518 528

GRAPPLE

120C 125C 518

WHEEL LOADER

920 930

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert