To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareSprings1W-2473: Valve Lifter Guide Spring
BackHome
Hardware, Seals, & ConsumablesHardwareSprings1W-2473: Valve Lifter Guide Spring
1W-2473: Valve Lifter Guide Spring
Product Images
1W-2473: Valve Lifter Guide Spring
Cat® Guide Spring Used In Lifter Valve
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 1W-2473
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1W-2473
Description: A Lifter Valve Guide Spring is an internal combustion engine that helps to control the movement of the valve lifter. The valve lifter is responsible for opening and closing the engine's valves, which allows air and fuel to enter the combustion chamber and exhaust gases to exit. It is designed to provide a specific amount of force to the valve lifter, which helps to ensure that the valve opens and closes at the correct time and with the correct amount of force.
Attributes: • Helps to guide the valve stem as it moves up and down • Ability to withstand high stresses by having a Torque value of 1.6 N m Min • Provided with Rockwell Hardness C41 - 45 for better wear resistance
Applications: A Lifter Valve Guide Spring is a component of the engine's valve train, and it must be manufactured to precise specifications to ensure proper engine performance and reliability. This is widely used in Cat Gen Set Engine, Gen Set-military, Industrial Engine, Locomotive Engine, Gas Engine, Marine Engine, Marine Auxiliary, and Petroleum Engine.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1W-2473
Units of Measure
USMetric
Height (in): 8.63
Height (mm): 53
Inside Diameter (mm): 34.5
Inside Diameter (in): 1.36
Length (in): 14.67
Outside Diameter (mm): 44.16
Material: Steel,Alloy Mixed: Metal
Outside Diameter (in): 1.74
View More
Compatible Models for part number 1W-2473
GEN SET ENGINE
3608 3606 C280-16 3616
MARINE AUXILIARY
3608
MARINE ENGINE
3616 3612 C280-16 C280-6 C280-12 C280-8
PETROLEUM ENGINE
C280-12
GAS ENGINE
G3608 G3612 G3606
GEN SET-MILITARY
3608
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1W-2473
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1W-2473
Description: A Lifter Valve Guide Spring is an internal combustion engine that helps to control the movement of the valve lifter. The valve lifter is responsible for opening and closing the engine's valves, which allows air and fuel to enter the combustion chamber and exhaust gases to exit. It is designed to provide a specific amount of force to the valve lifter, which helps to ensure that the valve opens and closes at the correct time and with the correct amount of force.
Attributes: • Helps to guide the valve stem as it moves up and down • Ability to withstand high stresses by having a Torque value of 1.6 N m Min • Provided with Rockwell Hardness C41 - 45 for better wear resistance
Applications: A Lifter Valve Guide Spring is a component of the engine's valve train, and it must be manufactured to precise specifications to ensure proper engine performance and reliability. This is widely used in Cat Gen Set Engine, Gen Set-military, Industrial Engine, Locomotive Engine, Gas Engine, Marine Engine, Marine Auxiliary, and Petroleum Engine.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1W-2473
Units of Measure
USMetric
Height (in): 8.63
Height (mm): 53
Inside Diameter (mm): 34.5
Inside Diameter (in): 1.36
Length (in): 14.67
Outside Diameter (mm): 44.16
Material: Steel,Alloy Mixed: Metal
Outside Diameter (in): 1.74
View More
Compatible Models for part number 1W-2473
GEN SET ENGINE
3608 3606 C280-16 3616
MARINE AUXILIARY
3608
MARINE ENGINE
3616 3612 C280-16 C280-6 C280-12 C280-8
PETROLEUM ENGINE
C280-12
GAS ENGINE
G3608 G3612 G3606
GEN SET-MILITARY
3608
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.