Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemFuel Pumps1W-4121: BRACKET A
Home
EngineFuel SystemFuel Pumps
1W-4121: BRACKET A
1W-4121: BRACKET A

Fuel Transfer Pump Bracket

Brand: Cat

fallback-image
1W-4121: BRACKET A

Fuel Transfer Pump Bracket

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1W-4121
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1W-4121

Units of Measure

USMetric
Width (mm): 99.06
Height (mm): 60.96
Length (in): 3.9
Length (mm): 99.06
Height (in): 2.4
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 1W-4121

PUMPER

SPS343 SPT343 SPF343

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

3508 3508C 3516 3516B 3508B 3512 3512B

POWER MODULE

PM3516 PM3512 PP3516 PM3508

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3512B

LOCOMOTIVE ENGINE

3516 3512 3516B 3508B 3512B 3508

REMAN ENGINE

3516B

WHEEL DOZER

854G

WHEEL LOADER

992G 994D 994

TRACK-TYPE TRACTOR

D11N D11R

GEN SET ENGINE

3508 3512 3512B 3508B 3516 3516B

RIPPER

11

MARINE AUXILIARY

3512B 3508B 3516B 3512 3508

MARINE ENGINE

3516 3512 3508 3508B 3516B 3512B

ENGINE - INDUSTRIAL

3516B

MINING EXCAVATOR

5230B 5130 5230 5130B

INDUSTRIAL ENGINE

3508B 3512B 3516B 3508 3512 3516

TRUCK

785 789 793 797 793B 793C 777 789C 777C 777B 789B 785C 777D 797B 785B

TRACTOR

776D 776C 784C 784B 776B

BULLDOZER

11U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert