Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics202-2784: Alternator Terminal Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
202-2784: Alternator Terminal Kit
202-2784: Alternator Terminal Kit

Cat® Alternator Output Terminal Kit

Brand: Cat

fallback-image
202-2784: Alternator Terminal Kit

Cat® Alternator Output Terminal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 202-2784

We are still working on adding a specification for this part.

Compatible Models for part number 202-2784

PUMPER

SBF214 SPF343C SPT343

GENERATOR

SR4B SR4 SR5

UNDERGROUND ART TRUCK

AE40 AD55 AD30 AD40

TRUCK ENGINE

3406E 3406C 3406B C13 C-15 1674 3116

POWER MODULE

XQ2280 3516C PM3508 PM3516 PM3512 PMG3516

INTEGRATED TOOLCARRIER

IT62H

LOAD HAUL DUMP

R2900G R1300 R1600 R2900 R1300G II

REMAN ENGINE

3508B 3516B 3512B

OFF HIGHWAY TRUCK

789D 3508B 785D

MOTOR GRADER

120H 135H 163H 140H 140G 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 16H 140H NA 14H 14G 12H 12G 24H 160H 16H NA 160H NA 12H ES 14H NA

TRACK-TYPE TRACTOR

D6R II 30/30 D6N OEM D6N XL D6R D6N D6H D6N LGP D10N D10R D11N D6H XL D6H XR D7R D7H D8R D8N D9R D8R II D9L D9N DEUCE D7R II

ASPHALT PAVER

BG-260D BG1000E BG-2455D AP-1000E AP-1055D AP-1055E

MARINE AUXILIARY

C32 3516C 3516B 3512C 3512B 3508B

MARINE ENGINE

3196 3126 3116 3176B C30 C32 C9.3 C32 MARINE 3304 3306 3412 C9 C7 3408 3516 3512 C18 MARINE 3508 C-12 C18 C12 D379A C15 D399 3508C 3508B 3408B 3406C D349 D346 D398A 3516B 3516C 3516E D334 D336 3512C 3512E C32B 3512B 3412D 3304B

MINING EXCAVATOR

5110B 5130

FRONT SHOVEL

5080

EXCAVATOR

375-A L 350-A L 350 L 235D 350-A 375-A

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E70 3508 TH35-C13T TH31-E61 TH31-C9T TH35-E81 C18

GENERATOR SET

G3520 G3516 G3512 G3508 3508 3412C 3516 C18 3512 C9.3 3516C GEN G3516B G3516C G3516E G3516H 3508B C9 C32 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C 3406C G3512E 3516C G3512H 3516B

WHEEL TRACTOR

650B 633E II 651B 651E 631D 631E 631G 666B 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 627G 627E 627F 637G 637D 637E

VEHICULAR ENGINE

D348 D349 3516

ENGINE

G3412 3512E 3508PETROL 3512B 3512C G3516C 3516C 3516E C32B INDUSTRIAL G3408 3512PETROL 3126 C7.1 C32 INDUSTRIAL 3516PETROLEUM C27 INDUSTRIAL

TRACK LOADER

963 963K 953K

LOCOMOTIVE ENGINE

3516C 3516B 3512E 3512C 3512B 3508C 3508B

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3516 3512 C15 C13 C18 C11 3508C 3508B C9 C7 3516C 3516B 3512E 3512C 3512B

EJECTOR TRUCK

730

COLD PLANER

PM-565B PR-450C PM-465

WHEEL DOZER

854G 844 834B 824C

LANDFILL COMPACTOR

836 826G II 836G 826C 826G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

972G 950B 950G 962H 950F 962G 950H 988B 988G 988F 966F 966G 936F 962G II 938G 938F 990 II 988F II 950G II 994 990 916 966F II 972G II 938G II 992D 980C 992C 980G 992G 970F 966G II 950F II

ENGINE - MACHINE

3516C 3408 C9 C27 C4.4

GEN SET ENGINE

3406C 3408B 3408C 3516B D398B 3512B POWER SYS G3516B 3508B 3306 D379B 3412 3412C C-12 3508 D399 3406 3408 3516

ARTICULATED TRUCK

D30C D250E II D35C D25C D350C 725 730

ROTARY/TRACK DRILLS

MD5075 MD5075C

ENGINE - INDUSTRIAL

3512B 3516B

INDUSTRIAL ENGINE

C32 C18 3126 C7.1 3126B 3304 3306 3176B 3406 3512 3516 C-12 3508B C-15 C-10 C-16 3508 D398 D399 D379 3516B 3516C 3406E D349 D346 3408B 3408C C7 C9 3512E 3512B 3512C G3520H C32B D333C 3412E C-9 C11 C13 C15 D330C

TRUCK

789C 789D 777C 777B 789B 777D 785 793 793B 793C 785C 785D 785B MT4400D AC 777

WHEEL SCRAPER

651E 631G 621G 657E 657B 623G 627G 657

SPRAY AR

CAT WDS

TRACTOR

776C 776B

GAS ENGINE

G398 G399 G379 G3512H G3512E G3512B G3512J G3520B G3612 G3616 G3608 G3508J CG137-12 G3508B G353D G3412 G3408C G3408 G3406 G3516C G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert