Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance203-1123: HARDWARE KIT
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance203-1123: HARDWARE KIT
203-1123: HARDWARE KIT

Brand: Cat

Product Images
203-1123: HARDWARE KIT
203-1123: HARDWARE KIT

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

7X-2534: M6-1 x 50mm Hex Head Bolt
7X-2534: M6-1 x 50mm Hex Head BoltQuantity: 2
8T-6974: M6-1 x 80mm Hex Head Bolt
8T-6974: M6-1 x 80mm Hex Head BoltQuantity: 2
8T-4171: M6-1 x 12mm Hex Head Bolt
8T-4171: M6-1 x 12mm Hex Head BoltQuantity: 2
6V-7357: M6-1 x 25mm Hex Head Bolt
6V-7357: M6-1 x 25mm Hex Head BoltQuantity: 2
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 203-1123

We are still working on adding a specification for this part.

Compatible Models for part number 203-1123

WHEEL TRACTOR

627G 637G 627F 623G 621F 623F 621G 631G

INTEGRATED TOOLCARRIER

IT18F IT38F

TRACK LOADER

953B 943 963B 963 973

SOIL COMPACTOR

815F

BACKHOE LOADER

446

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

MOTOR GRADER

140H NA 12G 160H NA 140G

WHEEL LOADER

966F II 918F 938F 966F 960F 950F 970F 950F II

WHEEL SKIDDER

518C 528B 530B

ARTICULATED TRUCK

D300D D300B D20D D250D D250B

VIBRATORY COMPACTOR

CS-573 CP-563 CS-563 CS-583

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced