Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat components make certain that your equipment is operating at an optimal level. Cat temperature switch assemblies are actuated when the temperature range exceeds the limits in Cat engine components.
Attributes: • Temperature switch with screw terminals • Brass body and tube • Actuation Temperature: 129° C (264° F) • Operating Temperature: -40° to 150° C (-40° to 302° F) • Contact Position: Normally closed below deactuation temperature • Voltage: 8-28 VDC • Medium: Oil, fuel, air and coolant • Impervious to oil, fuel, water, dust, salt, glycol and engine cleaners • Connector Type: 2-screw terminal • Hex Size: 17.45 mm (0.687 in) • Thread Size: 3/8-18 NPTF • Accurate temperature sensing • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Used in engines of Cat vehicles. Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat components make certain that your equipment is operating at an optimal level. Cat temperature switch assemblies are actuated when the temperature range exceeds the limits in Cat engine components.
Attributes: • Temperature switch with screw terminals • Brass body and tube • Actuation Temperature: 129° C (264° F) • Operating Temperature: -40° to 150° C (-40° to 302° F) • Contact Position: Normally closed below deactuation temperature • Voltage: 8-28 VDC • Medium: Oil, fuel, air and coolant • Impervious to oil, fuel, water, dust, salt, glycol and engine cleaners • Connector Type: 2-screw terminal • Hex Size: 17.45 mm (0.687 in) • Thread Size: 3/8-18 NPTF • Accurate temperature sensing • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Used in engines of Cat vehicles. Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Temperature (°C): -40° to 150°
Hex Size (mm): 17.45
Connector Type: 2-Screw terminal
Overall Length (mm): 63.71
Temperature (°F): -40° to +302°
Hex Size (in): 0.687
Thread Size (in): 3/8-18 NPTF
Overall Length (in): 2.5
Units of MeasureUSMetric
Temperature (°C): -40° to 150°
Hex Size (mm): 17.45
Connector Type: 2-Screw terminal
View More
Compatible Models
Compatible Models
Wheel Tractor
613C II657E615C II627E637E631E611
Pipelayer
589
Wheel Scraper
657E
Landfill Compactor
826C836
Wheel Loader
980C
View More
Wheel Tractor
613C II657E615C II627E637E631E611
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 203-3221
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 203-3221
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 203-3221
Description: Cat components make certain that your equipment is operating at an optimal level. Cat temperature switch assemblies are actuated when the temperature range exceeds the limits in Cat engine components.
Attributes: • Temperature switch with screw terminals • Brass body and tube • Actuation Temperature: 129° C (264° F) • Operating Temperature: -40° to 150° C (-40° to 302° F) • Contact Position: Normally closed below deactuation temperature • Voltage: 8-28 VDC • Medium: Oil, fuel, air and coolant • Impervious to oil, fuel, water, dust, salt, glycol and engine cleaners • Connector Type: 2-screw terminal • Hex Size: 17.45 mm (0.687 in) • Thread Size: 3/8-18 NPTF • Accurate temperature sensing • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Used in engines of Cat vehicles. Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.