Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements205-4138: Bearing - Cone(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
205-4138: Bearing - Cone(Debris Resistant)
205-4138: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
205-4138: Bearing - Cone(Debris Resistant)
205-4138: Bearing - Cone(Debris Resistant)
205-4138: Bearing - Cone(Debris Resistant)
205-4138: Bearing - Cone(Debris Resistant)
205-4138: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 205-4138

Units of Measure

USMetric
Inside Diameter (in): 3.250
Inside Diameter (mm): 82.550
Width (in): 1.172
Width (mm): 29.769
Material: Alloy Steel
View More
Compatible Models for part number 205-4138

TRACK-TYPE TRACTOR

D5R LGP D5R XL D6N LGP D5H XL D6M D6N D5H D6N XL

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert