To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsTanks & ComponentsGaugesDipsticks207-2528: 568.75mm Long Oil Level Gauge
Home
Structures & Other Systems ComponentsTanks & ComponentsGaugesDipsticks207-2528: 568.75mm Long Oil Level Gauge
207-2528: 568.75mm Long Oil Level Gauge
Cat® 568.75mm Long Dipstick Oil Level Gauge Used In Engine
Brand: Cat
Product Images
207-2528: 568.75mm Long Oil Level Gauge
Cat® 568.75mm Long Dipstick Oil Level Gauge Used In Engine
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
An Oil Level Gauge is an essential tool used to measure the oil level in an engine. It consists of a long, slender metal rod with markings indicating the oil level. The Dipstick Oil Level Gauge plays a critical role in ensuring the engine maintains the appropriate oil quantity, as insufficient oil can result in engine damage and reduced lifespan.
Attributes: • Provided with markings for accurate assessment of minimum and maximum oil level • Control contour is adjusted to achieve a maximum pull force of 17.8N or less. • Modified by twisting 50° within the length • Manufactured from Spring Steel, Steel, Tubing Steel, Rubber, and Plastic • Provided with spring back of 15° maximum
Application: An Oil Level Gauge is an instrument for maintaining engine performance and durability by providing an easy and accurate measurement of the oil level used in the Lubrication unit in the Engine, it helps prevent engine damage and ensures smooth and efficient operation.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Oil Level Gauge is an essential tool used to measure the oil level in an engine. It consists of a long, slender metal rod with markings indicating the oil level. The Dipstick Oil Level Gauge plays a critical role in ensuring the engine maintains the appropriate oil quantity, as insufficient oil can result in engine damage and reduced lifespan.
Attributes: • Provided with markings for accurate assessment of minimum and maximum oil level • Control contour is adjusted to achieve a maximum pull force of 17.8N or less. • Modified by twisting 50° within the length • Manufactured from Spring Steel, Steel, Tubing Steel, Rubber, and Plastic • Provided with spring back of 15° maximum
Application: An Oil Level Gauge is an instrument for maintaining engine performance and durability by providing an easy and accurate measurement of the oil level used in the Lubrication unit in the Engine, it helps prevent engine damage and ensures smooth and efficient operation.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (in): 22.39
Overall Length (mm): 568.75
Overall Width (in): 1.69
Overall Width (mm): 43.1
Thickness (in): 0.03
Thickness (mm): 0.86
Weight (kg): 0.18
Weight (lb): 0.39
Material: Carbon Steel,Polyethylene Plastic
Units of MeasureUSMetric
Overall Length (in): 22.39
Overall Length (mm): 568.75
Overall Width (in): 1.69
View More
Compatible Models
Compatible Models
Wheel Tractor
627G637G
Industrial Engine
C-9
Wheel Scraper
627G637E637G637D
View More
Wheel Tractor
627G637G
Warranty Information
Return Policy
Parts diagram for 207-2528
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 207-2528
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 207-2528
An Oil Level Gauge is an essential tool used to measure the oil level in an engine. It consists of a long, slender metal rod with markings indicating the oil level. The Dipstick Oil Level Gauge plays a critical role in ensuring the engine maintains the appropriate oil quantity, as insufficient oil can result in engine damage and reduced lifespan.
Attributes: • Provided with markings for accurate assessment of minimum and maximum oil level • Control contour is adjusted to achieve a maximum pull force of 17.8N or less. • Modified by twisting 50° within the length • Manufactured from Spring Steel, Steel, Tubing Steel, Rubber, and Plastic • Provided with spring back of 15° maximum
Application: An Oil Level Gauge is an instrument for maintaining engine performance and durability by providing an easy and accurate measurement of the oil level used in the Lubrication unit in the Engine, it helps prevent engine damage and ensures smooth and efficient operation.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.