Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings207-2814: 158.42mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
207-2814: 158.42mm Inside Diameter Seal-O-Ring
207-2814: 158.42mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
207-2814: 158.42mm Inside Diameter Seal-O-Ring
207-2814: 158.42mm Inside Diameter Seal-O-Ring
207-2814: 158.42mm Inside Diameter Seal-O-Ring
207-2814: 158.42mm Inside Diameter Seal-O-Ring
207-2814: 158.42mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.88
Cross Section Diameter (in): 0.113
Inside Diameter (mm): 158.42
Inside Diameter (in): 6.237
Polymer: FKM (Fluorocarbon)
Material: FKM (75),FKM - Fluoroelastomer
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.88
Cross Section Diameter (in): 0.113
Inside Diameter (mm): 158.42
View More
Compatible Models
Compatible Models
Asphalt Paver
AP-500EAP-655DBG600DBG555EBG-2455DAP-555EAP-600DBG655DBG500EAP-1055D
Vibratory Compactor
CP-663ECP-44CS-433ECP-433CCS-663ECP-433ECS-683ECS-423ECS-76CS-433CCB-54CB-634CCB-634DCP-76CP-563DCP-533DCS-563CCP-533CCS-563DCP-563CCS-573DCS-583CCP-533ECS-583DCS-533CCS-533DCS-533ECS-44CB-564DCB-64CB-534CCB-534D
View More
Asphalt Paver
AP-500EAP-655DBG600DBG555EBG-2455DAP-555EAP-600DBG655DBG500EAP-1055D
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 207-2814
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 207-2814

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Specifications for part number 207-2814

Units of Measure

USMetric
Cross Section Diameter (mm): 2.88
Cross Section Diameter (in): 0.113
Inside Diameter (mm): 158.42
Inside Diameter (in): 6.237
Polymer: FKM (Fluorocarbon)
Material: FKM (75),FKM - Fluoroelastomer
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 207-2814

ASPHALT PAVER

AP-500E AP-655D BG600D BG555E BG-2455D AP-555E AP-600D BG655D BG500E AP-1055D

VIBRATORY COMPACTOR

CP-663E CP-44 CS-433E CP-433C CS-663E CP-433E CS-683E CS-423E CS-76 CS-433C CB-54 CB-634C CB-634D CP-76 CP-563D CP-533D CS-563C CP-533C CS-563D CP-563C CS-573D CS-583C CP-533E CS-583D CS-533C CS-533D CS-533E CS-44 CB-564D CB-64 CB-534C CB-534D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert