Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance208-7797: SHIM KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
208-7797: SHIM KIT
208-7797: SHIM KIT

Shim Kit

Brand: Cat

Product Images
208-7797: SHIM KIT
208-7797: SHIM KIT
208-7797: SHIM KIT
208-7797: SHIM KIT
208-7797: SHIM KIT

Shim Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

209-4304: SHIM
209-4304: SHIMQuantity: 1
209-4303: SHIM
209-4303: SHIMQuantity: 1
209-4307: SHIM
209-4307: SHIMQuantity: 1
209-4308: SHIM
209-4308: SHIMQuantity: 1
209-4309: SHIM
209-4309: SHIMQuantity: 1
209-4310: SHIM
209-4310: SHIMQuantity: 1
209-4306: SHIM
209-4306: SHIMQuantity: 1
209-4311: SHIM
209-4311: SHIMQuantity: 1
209-4305: SHIM
209-4305: SHIMQuantity: 1
293-8765: SHIM
293-8765: SHIMQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 208-7797

Units of Measure

USMetric
Outer Diameter (mm): 63
Outer Diameter (in): 2.49
Inner Diameter (mm): 40.3
Inner Diameter (in): 1.59
Thickness (mm): 3.4
Thickness (in): 0.14
Material: STEEL,Carbon Steel
Weight (kg): 0.1
Weight (lb): 0.23
View More
Compatible Models for part number 208-7797

SOIL COMPACTOR

CP7 CP5 CS44B CP44B

BACKHOE LOADER

426 F2 414E 422F 442D 430D 442E 422E 450E 450F 430E 430F 424D 426 416E 428F 416F 420D 432E 420E 432F 424 432D 428D 416D 428E 430F2 420F

VIBRATORY COMPACTOR

CP-433E CS-423E CP-323C CS7 CS-323C CS-44 CS-34 CP-44 CS-433E CP7 CP-34 CP44B CP-44B

TELEHANDLER

TH210 TH215

WHEEL LOADER

908M 908M OEM 908 907 906M 906

COMPACT WHEEL LOADER

908M 906H2 908H2 906H 908 906 906M 907H 907H2 907M 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert