Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws208-9293: M10-1.5 x 30mm Hex Flange Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
208-9293: M10-1.5 x 30mm Hex Flange Head Bolt
208-9293: M10-1.5 x 30mm Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Product Images
208-9293: M10-1.5 x 30mm Hex Flange Head Bolt
208-9293: M10-1.5 x 30mm Hex Flange Head Bolt
208-9293: M10-1.5 x 30mm Hex Flange Head Bolt
208-9293: M10-1.5 x 30mm Hex Flange Head Bolt
208-9293: M10-1.5 x 30mm Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 208-9293
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 208-9293

Units of Measure

USMetric
Bolt Length (in): 1.181
Thread Size (dia x pitch) (mm): M10x1.5
Flange Diameter (mm): 20.8
Bolt Length (mm): 30
Flange Type: Smooth Flange Face
Bolt Type: Hex Flange Head
Grip Length (in): 0.177
Grip Length (mm): 4.5
Material: STEEL,Alloy Zinc,Carbon Steel
Coating: Zinc Phosphate + Oil
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 208-9293

GENERATOR SET

3516C 3516B C175-20

BACKHOE LOADER

414E 416E 432E 420E 442E 434E 422E 444E 428E 450E 450F 430E

COMPACT WHEEL LOADER

914K 910K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert