Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainBrakes & ComponentsOther Brake Components209-3378: Pedal Assembly
Home
DrivetrainBrakes & ComponentsOther Brake Components
209-3378: Pedal Assembly
209-3378: Pedal Assembly

Cat® Pedal Assembly (Mechanical Engine)

Brand: Cat

Product Images
209-3378: Pedal Assembly
209-3378: Pedal Assembly
209-3378: Pedal Assembly
209-3378: Pedal Assembly
209-3378: Pedal Assembly

Cat® Pedal Assembly (Mechanical Engine)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
209-3378209-3378
209-3367209-3367
7W-23267W-2326
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 209-3378
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 209-3378

Units of Measure

USMetric
Overall Length (mm): 365.76
Overall Width (mm): 190.5
Overall Height (mm): 93.98
Overall Length (in): 14.4
Overall Width (in): 7.5
Overall Height (in): 3.7
View More
Compatible Models for part number 209-3378

BACKHOE LOADER

416 434 430 432 420F2 422F2 444F2 426 F2 428F2 414E 426 416E 428F 428 416F 422F 432E 444F 444 420E 432F 442E 424 434E 422E 434F 444E 420 428E 432F2 430F2 434F2 416F2 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert