Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits20R-0043: Cat® Reman Top End Engine Overhaul Kit (3512B)
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
20R-0043: Cat® Reman Top End Engine Overhaul Kit (3512B)
20R-0043: Cat® Reman Top End Engine Overhaul Kit (3512B)

Cat Reman 3512B (Marine Propulsion) top end engine overhaul kit includes 12 Cat Reman cylinder heads and 12 Cat Reman fuel injectors.

Brand: Cat

Product Images
20R-0043: Cat® Reman Top End Engine Overhaul Kit (3512B)
20R-0043: Cat® Reman Top End Engine Overhaul Kit (3512B)
20R-0043: Cat® Reman Top End Engine Overhaul Kit (3512B)
20R-0043: Cat® Reman Top End Engine Overhaul Kit (3512B)
20R-0043: Cat® Reman Top End Engine Overhaul Kit (3512B)

Cat Reman 3512B (Marine Propulsion) top end engine overhaul kit includes 12 Cat Reman cylinder heads and 12 Cat Reman fuel injectors.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

489-0207: 1.57mm Thick Exhaust Gasket
489-0207: 1.57mm Thick Exhaust GasketQuantity: 2
362-8264: Cylinder Head Gasket
362-8264: Cylinder Head GasketQuantity: 12
341-9211: 1.6mm Thick Coolant Line Gasket
341-9211: 1.6mm Thick Coolant Line GasketQuantity: 8
6V-5103: 126.36mm Inside Diameter Seal-O-Ring
6V-5103: 126.36mm Inside Diameter Seal-O-RingQuantity: 8
7N-5080: 0.8mm Thick Engine Air Lines Gasket
7N-5080: 0.8mm Thick Engine Air Lines GasketQuantity: 12
7N-7559: 0.8mm Thick Turbocharger Oil Lines Gasket
7N-7559: 0.8mm Thick Turbocharger Oil Lines GasketQuantity: 2
1W-6356: 1.59mm Thick Gasket
1W-6356: 1.59mm Thick GasketQuantity: 1
240-7032: Rocker Base Press in Place Seal
240-7032: Rocker Base Press in Place SealQuantity: 12
127-2176: 1.6mm Carrier Thick Integral Seal Gasket
127-2176: 1.6mm Carrier Thick Integral Seal GasketQuantity: 15
428-9130: 118.50mm Maximum Inner Diameter Gasket
428-9130: 118.50mm Maximum Inner Diameter GasketQuantity: 4
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 4
272-0760: Valve Cover Press In Place Seal
272-0760: Valve Cover Press In Place SealQuantity: 9
122-8856: Manifold Water Line Gasket
122-8856: Manifold Water Line GasketQuantity: 2
144-5692: 0.17mm Thick Cylinder Block Spacer Gasket
144-5692: 0.17mm Thick Cylinder Block Spacer GasketQuantity: 12
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 1
6V-5064: 29.74mm Internal Diameter O-Ring Seal
6V-5064: 29.74mm Internal Diameter O-Ring SealQuantity: 2
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 2
3P-6061: 0.79mm Thick Fastener Water Lines Gasket
3P-6061: 0.79mm Thick Fastener Water Lines GasketQuantity: 1
420-0652: 15.60mm Height Cylinder Head Water Seal
420-0652: 15.60mm Height Cylinder Head Water SealQuantity: 48
420-0653: 27.60mm Outer Diameter Cylinder Head Water Seal
420-0653: 27.60mm Outer Diameter Cylinder Head Water SealQuantity: 48
453-7800: 1.5mm Thick Exhaust Gasket
453-7800: 1.5mm Thick Exhaust GasketQuantity: 4
107-3759: 2.80mm Groove Width Aftercooler Seal
107-3759: 2.80mm Groove Width Aftercooler SealQuantity: 2
4P-4460: 0.8mm Turbocharger Oil Lines Adapter Gasket
4P-4460: 0.8mm Turbocharger Oil Lines Adapter GasketQuantity: 2
5B-4399: 65.07mm Inner Diameter Seal O Ring
5B-4399: 65.07mm Inner Diameter Seal O RingQuantity: 1
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 3
4S-5898: 3.53 x 126.59mm 70A VMQ O-Ring
4S-5898: 3.53 x 126.59mm 70A VMQ O-RingQuantity: 15
033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-RingQuantity: 5
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 12
6V-6228: 26.64mm Inside Diameter Seal-O-Ring
6V-6228: 26.64mm Inside Diameter Seal-O-RingQuantity: 40
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
7N-3368: 0.8mm Thick Cylinder Block Gasket
7N-3368: 0.8mm Thick Cylinder Block GasketQuantity: 1
Showing 1 to 32 of 51Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 20R-0043

We are still working on adding a specification for this part.

Compatible Models for part number 20R-0043

MARINE ENGINE

3512B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert