Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits20R-7821: Cat® Reman Platinum Engine Overhaul Kit (3406E)
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
20R-7821: Cat® Reman Platinum Engine Overhaul Kit (3406E)
20R-7821: Cat® Reman Platinum Engine Overhaul Kit (3406E)

Cat Reman 3406E (16.6:1 Compression Ratio) Platinum level engine overhaul kit consists of all parts from Gold kit, plus: Cat Reman cylinder heads, Cat Reman fuel injectors, Cat Reman water pump, Cat Reman oil pump and Cat Reman cylinder packs.

Brand: Cat

Product Images
20R-7821: Cat® Reman Platinum Engine Overhaul Kit (3406E)
20R-7821: Cat® Reman Platinum Engine Overhaul Kit (3406E)

Cat Reman 3406E (16.6:1 Compression Ratio) Platinum level engine overhaul kit consists of all parts from Gold kit, plus: Cat Reman cylinder heads, Cat Reman fuel injectors, Cat Reman water pump, Cat Reman oil pump and Cat Reman cylinder packs.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

603-6646: Engine Overhaul (In Frame) Kit
603-6646: Engine Overhaul (In Frame) KitQuantity: 1
198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight Adapter
198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight AdapterQuantity: 1
0R-9449: Cat® Reman Engine Oil Pump
0R-9449: Cat® Reman Engine Oil PumpQuantity: 1
440-4723: Bolt Kit
440-4723: Bolt KitQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
20R-2648: Cat® Reman Upgrade-to-New (UTN) Cylinder Head
20R-2648: Cat® Reman Upgrade-to-New (UTN) Cylinder HeadQuantity: 1
241-6186: 44.50mm Long 90 Degree Elbow Adapter
241-6186: 44.50mm Long 90 Degree Elbow AdapterQuantity: 1
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight Adapter
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight AdapterQuantity: 1
440-4722: Bolt Kit
440-4722: Bolt KitQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
9S-8004: 9/16-18 Thread Hex Drive Plug
9S-8004: 9/16-18 Thread Hex Drive PlugQuantity: 4
0R-8915: Cat® Reman Cylinder Pack
0R-8915: Cat® Reman Cylinder PackQuantity: 6
10R-8501: Cat® Reman Fuel Injector
10R-8501: Cat® Reman Fuel InjectorQuantity: 6
10R-0483: Cat® Reman Water Pump
10R-0483: Cat® Reman Water PumpQuantity: 1
1P-7625: 37 Degree to STOR 90 Degree Elbow Adaptor
1P-7625: 37 Degree to STOR 90 Degree Elbow AdaptorQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 5
9S-8005: 3/4-16 Thread Hex-Drive Plug
9S-8005: 3/4-16 Thread Hex-Drive PlugQuantity: 2
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 20R-7821

We are still working on adding a specification for this part.

Compatible Models for part number 20R-7821

TRUCK ENGINE

3406E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert