Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components210-5947: 7mm Thick Thrust Washer
Home
DrivetrainTransmissions & ComponentsOther Transmission Components
210-5947: 7mm Thick Thrust Washer
210-5947: 7mm Thick Thrust Washer

Cat® 7mm Thick Steel Thrust Washer used in Drive and Steering Axle

Brand: Cat

Product Images
210-5947: 7mm Thick Thrust Washer
210-5947: 7mm Thick Thrust Washer
210-5947: 7mm Thick Thrust Washer
210-5947: 7mm Thick Thrust Washer
210-5947: 7mm Thick Thrust Washer

Cat® 7mm Thick Steel Thrust Washer used in Drive and Steering Axle

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 210-5947
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 210-5947

Units of Measure

USMetric
Material Description: Steel
Washer Type: Flat
Outside Diameter (mm): 8
Inside Diameter (mm): 4.3
Thickness (mm): 10
Thickness (in): 0.28
Outside Diameter (in): 2.28
Inside Diameter (in): 1.46 (Ref)
Material: Carbon Steel
View More
Compatible Models for part number 210-5947

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

416 450 420F2 422F2 427F2 426 F2 428F2 414E 424D 426 416E 428F 416F 420D 422F 432E 442D 420E 430D 432F 442E 424 422E 432D 440 420 428D 416D 428E 432F2 430F2 416F2 450E 415F2 450F 420F 430E 430F

TELEHANDLER

TH330B TH340B TH350B TH360B TH355B TH220B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert