Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches214-4692: Switch Assembly-Rocker
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
214-4692: Switch Assembly-Rocker
214-4692: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (AWD)

Brand: Cat

Product Images
214-4692: Switch Assembly-Rocker
214-4692: Switch Assembly-Rocker
214-4692: Switch Assembly-Rocker
214-4692: Switch Assembly-Rocker
214-4692: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (AWD)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
214-4692214-4692
146-9439146-9439
214-4716214-4716
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 214-4692
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 214-4692

Units of Measure

USMetric
Width (mm): 26
Length (in): 1.97
Temperature (°C): -40° to 85°
Temperature (°F): -40° to 185°
Length (mm): 50
Width (in): 0.96
View More
Compatible Models for part number 214-4692

BACKHOE LOADER

416E 432E 420E 442E 434E 422E 444E 450E 430E 428E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert