Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
Home216-0848: ENGINE AR-CO
Home216-0848: ENGINE AR-CO
216-0848: ENGINE AR-CO

Complete Engine

Brand: Cat

fallback-image
216-0848: ENGINE AR-CO

Complete Engine

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-9964
0R-9964 : Cat® 3126B Reman Short Block
Check Price
10R-9014
10R-9014 : Cat® 3126B Reman Long Block
Check Price
Load More
Compare Alternate Parts
216-0848
This part:
216-0848: ENGINE AR-CO
Length (in)

44

Height (in)

31.5

Description

Complete Engine

0R-9964
This part:
0R-9964: Cat® 3126B Reman Short Block
Length (in)

40.5

Height (in)

24

Description

Cat 3126B Reman Short Block

10R-9014
This part:
10R-9014: Cat® 3126B Reman Long Block

Description

Cat 3126B Reman Long Block (Complete) (Machine)

20R-1903
This part:
20R-1903: Cat® 3126B Reman Engine

Description

Cat 3126B Reman Engine (7.24 L) (Tier 2) (Front Exhaust) (Rear Sump)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert