Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemExhaust AirLines219-1066: COUPLING AS.
Home
EngineExhaust SystemExhaust AirLines
219-1066: COUPLING AS.
219-1066: COUPLING AS.

Air Lines Coupling

Brand: Cat

Product Images
219-1066: COUPLING AS.
219-1066: COUPLING AS.

Air Lines Coupling

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:

  • Couplings are important components of air lines, which supply air throughout the engine

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Couplings are important components of air lines, which supply air throughout the engine

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 162.56
Height (mm): 60.96
Length (in): 6.4
Material: Thermal Insulation,Structural Steel,Carbon Steel,Stainless Steel,Alloy Steel
Length (mm): 162.56
Height (in): 2.4
Units of MeasureUSMetric
Width (mm): 162.56
Height (mm): 60.96
Length (in): 6.4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10ND10R
View More
Track-Type Tractor
D10ND10R
Warranty Information
Return Policy
Parts diagram for 219-1066
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert