Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads219-5847: Engine Cylinder Head
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads
219-5847: Engine Cylinder Head
219-5847: Engine Cylinder Head

Cat® Engine Cylinder Head forms the upper enclosure of combustion chambers, managing airflow, fuel entry, and gas expulsion processes

Brand: Cat

Product Images
219-5847: Engine Cylinder Head
219-5847: Engine Cylinder Head

Cat® Engine Cylinder Head forms the upper enclosure of combustion chambers, managing airflow, fuel entry, and gas expulsion processes

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-8881
10R-8881 : Basic Engine Cylinder Head Kit
Check Price
10R-8886
10R-8886 : Valve Cylinder Head Kit
Check Price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 219-5847
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 219-5847

Units of Measure

USMetric
Width (mm): 368.3
Height (mm): 412.75
Length (in): 39.5
Height (in): 16.25
Length (mm): 1,003.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 219-5847

POWER PACKAGE

C7

TRUCK ENGINE

C7

INTEGRATED TOOLCARRIER

IT62H

SOIL COMPACTOR

815B

PETROLEUM ENGINE

C7

COLD PLANER

PM-102

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 160 140M 160K 140K 120K 140G 150 140K 2 140 120K 2

WHEEL LOADER

966F II 966D 966F 966E 962H 950H

FORWARDER

584 584HD

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

BG-2455D AP-1055D BG-260D AP-1000D AP-755

INDUSTRIAL ENGINE

C7

WHEEL FELLER BUNCHER

573

EXCAVATOR

325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 325D L 324D FM 324D 325D MH M325D MH 326D L 324D LN M325D L MH 329D 324D L 325D

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325D

View More
Compare Alternate Parts
219-5847
This part:
219-5847: Engine Cylinder Head
Length (in)

39.5

Height (in)

16.25

Description

Cat® Engine Cylinder Head forms the upper enclosure of combustion chambers, managing airflow, fuel entry, and gas expulsion processes

10R-8881
This part:
10R-8881: Basic Engine Cylinder Head Kit
Length (in)

39.5

Height (in)

14

Description

Cat® Reman C7 Basic Engine Cylinder Head

10R-8886
This part:
10R-8886: Valve Cylinder Head Kit
Length (in)

39.5

Height (in)

11.25

Description

Cat® Reman C7 ACERT 18 Valve Cylinder Head with Water Passage for Cooling

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert