Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches219-9536: Switch Assembly-Rocker
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
219-9536: Switch Assembly-Rocker
219-9536: Switch Assembly-Rocker

Cat® Switch Assembly-Rocker

Brand: Cat

Product Images
219-9536: Switch Assembly-Rocker
219-9536: Switch Assembly-Rocker
219-9536: Switch Assembly-Rocker
219-9536: Switch Assembly-Rocker
219-9536: Switch Assembly-Rocker

Cat® Switch Assembly-Rocker

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed two position rocker switch
• LED illumination
• Symbol: Hazard warning lights (ISO 0085)
• 8 terminal blade connection
• Panel Cutout: 47.24 X 24.46 mm (1.86 X 0.96 in)
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed two position rocker switch
• LED illumination
• Symbol: Hazard warning lights (ISO 0085)
• 8 terminal blade connection
• Panel Cutout: 47.24 X 24.46 mm (1.86 X 0.96 in)
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 52.1
Width (mm): 26.7
Height (mm): 50.8
Temperature (°C): -40° to 71°
Length (in): 2.05
Width (in): 1.05
Height (in): 2.00
Temperature (°F): -40° to 160°
Units of MeasureUSMetric
Length (mm): 52.1
Width (mm): 26.7
Height (mm): 50.8
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62G II
Truck
793D793C789C785C785D
Tractor
784C
Wheel Dozer
824G II824H834G834H
Wheel Loader
988G988H966H972G II962G II972H966G II980G II950G II
View More
Integrated Toolcarrier
IT62G II
Warranty Information
Return Policy
Parts diagram for 219-9536
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert