Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsElectronics221-1018: ECM KIT
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
221-1018: ECM KIT
221-1018: ECM KIT

Unprogrammed Control

Brand: Cat

Product Images
221-1018: ECM KIT
221-1018: ECM KIT

Unprogrammed Control

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

190-0416: CONT GP
190-0416: CONT GPQuantity: 1
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Specifications for part number 221-1018

Units of Measure

USMetric
Width (mm): 210.82
Height (mm): 101.6
Length (in): 10.3
Length (mm): 261.62
Height (in): 4
View More
Compatible Models for part number 221-1018

FORWARDER

574B 554 564

TRANSMISSION

CAT

ASPHALT PAVER

AP-655C BG-2255C AP-600

WHEELED EXCAVATOR

M313C M315C M322C M316C M318C M318C MH

INTEGRATED TOOLCARRIER

IT28G

WHEEL HARVESTER

550B 560B

INDUSTRIAL ENGINE

3054E 3056E

EXCAVATOR

315C

BACKHOE LOADER

432E

VIBRATORY COMPACTOR

CP-663E CS-663E CS-683E CP-563E CS-583E CP-573E CS-563E CS-573E

TELEHANDLER

TH330B TH560B TH340B TH350B TH580B TH360B TH355B TH220B TH460B

WHEEL LOADER

924GZ 928G 924G 930G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert