Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters222-1098: ADAPTER TIP
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
222-1098: ADAPTER TIP
222-1098: ADAPTER TIP

Brand: Cat

fallback-image
Discontinued
222-1098: ADAPTER TIP
Contact your dealer for replacement options.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 222-1098
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 222-1098

Units of Measure

USMetric
Type: Bolt-On Two Strap
Position: RH Corner
Bevel Angle: 22.5
Wear or Durability: Standard
Overall Length (in): 16.457
Hole Quantity: 2
Size: K90
Corner Kickout Angle: 0
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Width (mm): 114
Bottom Strap Length (mm): 0
Attachment Method: Bolt-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 0
Base Edge Thickness Class: 40
Series: K Series
Overall Length (mm): 418
Width (in): 4.488
View More
Compatible Models for part number 222-1098

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert