Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngines & BlocksEngines223-7844: ENGINE AR-CO
Home
EngineEngines & BlocksEngines
223-7844: ENGINE AR-CO
223-7844: ENGINE AR-CO

Complete Engine

Brand: Cat

fallback-image
Discontinued
223-7844: ENGINE AR-CO
Contact your dealer for replacement options.

Complete Engine

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-1692
20R-1692 : ENG AR
Check Price
10R-4134
10R-4134 : Cat® C7 Reman Short Block
Check Price
Load More
Compare Alternate Parts
223-7844
This part:
223-7844: ENGINE AR-CO
Length (in)

55

Height (in)

40

Description

Complete Engine

20R-1692
This part:
20R-1692: ENG AR

Description

You can have it all with Cat® Reman. Best-built Cat parts with full warranty when and where you need them - all at a fraction of the price.

10R-4134
This part:
10R-4134: Cat® C7 Reman Short Block
Length (in)

40.5

Height (in)

19

Description

Cat C7 Reman Short Block (High Horsepower)

20R-5286
This part:
20R-5286: Cat® C7 Reman Long Block

Description

Cat C7 Reman Long Block (325D) (HEP10 With FTP) (Tier 3)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert