Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters223-8109: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
223-8109: Bucket Adapter
223-8109: Bucket Adapter

Cat® Bolt-On K100 Bolt-On Two Strap Adapter - LH Corner

Brand: Cat

Product Images
223-8109: Bucket Adapter
223-8109: Bucket Adapter
223-8109: Bucket Adapter
223-8109: Bucket Adapter
223-8109: Bucket Adapter

Cat® Bolt-On K100 Bolt-On Two Strap Adapter - LH Corner

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• K100 Left-hand Bolt-On Corner Guard Adapter to fit 45 mm edge with a 22.5 degree bevel angle


Applications:
• Wheel Loader Buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® corner guard adapters provide superior corner protection with all of the additional penetration benefits of bucket teeth.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• K100 Left-hand Bolt-On Corner Guard Adapter to fit 45 mm edge with a 22.5 degree bevel angle


Applications:
• Wheel Loader Buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH Corner
Type: Bolt-On Two Strap
Bevel Angle: 22.5
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 18.228
Hole Quantity: 2
Size: K100
Corner Kickout Angle: 2
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Width (mm): 122.1
Bottom Strap Length (mm): 0
Attachment Method: Bolt-On
Hole Spacing (mm): 153
Bottom Strap Length (in): 0
Base Edge Thickness Class: 45
Series: K Series
Overall Length (mm): 463
Width (in): 4.807
Units of MeasureUSMetric
Position: LH Corner
Type: Bolt-On Two Strap
Bevel Angle: 22.5
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Track Loader
973C973D
Wheel Loader
966H980H980L980K982M980980M982XE982980G II980XE
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 223-8109
View Detailed Parts Diagrams
Add Your Equipment
Related parts
223-8108
223-8108: Bucket Adapter
Check Price
5P-8362
5P-8362: 1 1/4''-7 Cone Lock Nut
Check Price
6V-8360
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt
Check Price
5P-8361
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
Check Price
223-8107
223-8107: Bucket Adapter
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert