Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads225-3099: Cylinder Head Gasket
BackHome
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads
225-3099: Cylinder Head Gasket
225-3099: Cylinder Head Gasket
Product Images
225-3099: Cylinder Head Gasket
225-3099: Cylinder Head Gasket
225-3099: Cylinder Head Gasket
225-3099: Cylinder Head Gasket
225-3099: Cylinder Head Gasket

Cylinder Head Gasket

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 225-3099
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 225-3099

Description:

  • Gaskets are important components of cylinder heads, which sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 225-3099

Units of Measure

USMetric

Width (mm): 390.52

Height (mm): 15.24

Length (in): 51

Material: Stainless Steel,Steel & Graphite Gasket

Height (in): 0.6

Length (mm): 1,295.40

View More
Compatible Models for part number 225-3099

PUMPER

SPS342 SPT342 SCT673

GENERATOR

SR4

ENGINE - MACHINE

3208

GEN SET ENGINE

3412 3412C

GENERATOR SET

C32

MARINE ENGINE

3412C 3412D 3412

INDUSTRIAL ENGINE

3412 3412E 3412C

TRUCK

773D 775D

PETROLEUM ENGINE

C32

COLD PLANER

PR-1000C PR-1000

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 225-3099
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 225-3099

Description:

  • Gaskets are important components of cylinder heads, which sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 225-3099

Units of Measure

USMetric

Width (mm): 390.52

Height (mm): 15.24

Length (in): 51

Material: Stainless Steel,Steel & Graphite Gasket

Height (in): 0.6

Length (mm): 1,295.40

View More
Compatible Models for part number 225-3099

PUMPER

SPS342 SPT342 SCT673

GENERATOR

SR4

ENGINE - MACHINE

3208

GEN SET ENGINE

3412 3412C

GENERATOR SET

C32

MARINE ENGINE

3412C 3412D 3412

INDUSTRIAL ENGINE

3412 3412E 3412C

TRUCK

773D 775D

PETROLEUM ENGINE

C32

COLD PLANER

PR-1000C PR-1000

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert