To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings225-4256: Hot Fluid Under Pressure Ansi Warning Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings225-4256: Hot Fluid Under Pressure Ansi Warning Film
225-4256: Hot Fluid Under Pressure Ansi Warning Film
Cat® American National Standards Institute Warning Film mentioning Hot Fluid Under Pressure
Brand: Cat
Product Images
225-4256: Hot Fluid Under Pressure Ansi Warning Film
Cat® American National Standards Institute Warning Film mentioning Hot Fluid Under Pressure
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Warning film used to identify machine hazards.
Attributes: • Color: Black characters and symbols on safety yellow background • Symbol: Hot Fluid Under Pressure Hazard Warning; Hot Surface – Burns to Fingers or Hands • Film Message: WARNING: HOT FLUID UNDER PRESSURE. COULD CAUSE SERIOUS INJURY OR DEATH. DO NOT REMOVE PRESSURE CAP WHEN HOT. • Film Size: 60 x 30 mm (2.36 x 1.18 in) • Polycarbonate film • Pressure sensitive adhesive backed
Application: Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Warning film used to identify machine hazards.
Attributes: • Color: Black characters and symbols on safety yellow background • Symbol: Hot Fluid Under Pressure Hazard Warning; Hot Surface – Burns to Fingers or Hands • Film Message: WARNING: HOT FLUID UNDER PRESSURE. COULD CAUSE SERIOUS INJURY OR DEATH. DO NOT REMOVE PRESSURE CAP WHEN HOT. • Film Size: 60 x 30 mm (2.36 x 1.18 in) • Polycarbonate film • Pressure sensitive adhesive backed
Application: Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
G3516G3512G350835083412CG3306D500GCC7.1 GENC13GENSETD20DG500D25XQ230D30D400GC3516XQ20T4F3512D300GCC18 GEN SEXQ425C6.6D1250D550GCG3516CD1000D600 GC3508BC9C4.4D450GC3516B GENC2.2D350GCC18 I6D250GCG3406C13 XQ375C13 XQ350XQ60G3412DG400C18C15C13C15 I6DG450C9.3DG125C9 GEN SETDG100C7.1DG350C27XQ330C32DG150D800DG50C15 GEN SEDG40DG45C175-20C175-16G3412CC3.4C3.33512C3512B3408CDG80DG703406CC1.5DG603516C3516B3516E
775G777G775G OEM770G795F XQ772G773G772G OEM770G OEM795F AC
Compactor
CB8CB7CD10CCS7CCS9CB10CB13CB15CB16CD8
Track-Type Loader
973
View More
Generator
SR4BSR4BHVXQ330SR4
Warranty Information
Return Policy
Parts diagram for 225-4256
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 225-4256
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 225-4256
Description: Warning film used to identify machine hazards.
Attributes: • Color: Black characters and symbols on safety yellow background • Symbol: Hot Fluid Under Pressure Hazard Warning; Hot Surface – Burns to Fingers or Hands • Film Message: WARNING: HOT FLUID UNDER PRESSURE. COULD CAUSE SERIOUS INJURY OR DEATH. DO NOT REMOVE PRESSURE CAP WHEN HOT. • Film Size: 60 x 30 mm (2.36 x 1.18 in) • Polycarbonate film • Pressure sensitive adhesive backed
Application: Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
324D 315D L 374F L 322C 321C 345C 345D 548 349F L 385C L 325D L 317 315 558 313 374D L 336F L XE 312C L 326F 538 336E L 320 GC 325C 325D 325F 340F 329D LN 314D LCR M325D MH 324E L 312E L 330 GC 313F L 385B 345D L 320C 320D 314E LCR 323F L 317 GC 365C 320C L 349F LXE 325D FM LL 390F 315 GC 349E L VG 320E L 325D FM 330C L 568 FM 320D FM 352 UHD 340 349 313 GC 324D FM 352 350 318F L 320 326 325 323 329E L 330 335 336 395 325D MH 313F LGC 365B II 324D LN 374 345C MH 311D LRR 316F L FM538 312C 312D 336F 314D CR FM548 335F 311C 349E L 325C L 330D FM 336 MHPU 352F-VG 320D LRR 315C 326F L 336D L FM558 314C FM568 324D L 330GC 352F 312D L 324D FM LL 320E LRR 336F L 374F 345C L 330F 330D 390F L M325D L MH 336E LH MH3295 320D L MH3040 390D L 319D LN 340MHPU 340F L UHD 319D L 320F L 330D L 318E L 330D MH 336 GC 328D LCR 329D L 325F LCR 330D LN 320C FM 568 FM LL 318C 311F LRR 330F L 329F L 335F LCR 385C L MH 321D LCR 316E L 315F LCR
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.