Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes227-4106: 4.93mm Inner Diameter Grease Lines Tube
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
227-4106: 4.93mm Inner Diameter Grease Lines Tube
227-4106: 4.93mm Inner Diameter Grease Lines Tube

Cat® Grease Lines Tube Assembly transfers grease to lubrication points, ensuring smooth operation, and preventing premature wear of moving parts

Brand: Cat

Product Images
227-4106: 4.93mm Inner Diameter Grease Lines Tube
227-4106: 4.93mm Inner Diameter Grease Lines Tube
227-4106: 4.93mm Inner Diameter Grease Lines Tube
227-4106: 4.93mm Inner Diameter Grease Lines Tube
227-4106: 4.93mm Inner Diameter Grease Lines Tube

Cat® Grease Lines Tube Assembly transfers grease to lubrication points, ensuring smooth operation, and preventing premature wear of moving parts

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 227-4106
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 227-4106

Units of Measure

USMetric
Outer Diameter (mm): 6
Outer Diameter (in): 0.25
Approximate Overall Length (mm): 1,531
Material: STEEL
View More
Compatible Models for part number 227-4106

WHEEL LOADER

992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert